magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
ECO Foot, PA / ST
FATH
Position
Levelling Feet
ECO Feet
Assembled ECO Feet PA / ST
Powered by
CAD모델 선택
{fath/position/levelling_feet/eco_feet/assembled_pa_st/eco_foot_pa_st_asmtab.prj},{NB=9E030K08025M(0)},{PARTNR=9E030K08025M},{VER= without anti-slip plate},{ESD=ESD},{BASE=30},{MXL= M8 x 25},{M=M8},{L=25},{ANG=0.0},{D=29},{H=12},{SW=13},{H1=2},{F=16.0},{F1=16.0},{F2=16.5},{F3=17.5},{F4=20.0},{K=5.3},{FMAX=3430},{WEIGHT=19.6},{CTN=73269098},{ID=107901},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{ORDERNO1=098E030K},{ORDERNO2=098EM08025M},{ORDERNO3=098XEE},{PPATH=../parts/eco_foot_pa_st_asmtpl.prj},{EAN=4066061036613}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
D
[mm]
H
[mm]
SW
[mm]
H1
h
[mm]
F
[mm]
K
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
9E030K08025M
9E030K08025M
without anti-slip plate
30
M8 x 25
M8
25
29
12
13
2
16.0
5.3
3430
19.6
73269098
107901
4066061036613
9E030K08040M
9E030K08040M
without anti-slip plate
30
M8 x 40
M8
40
29
12
13
2
16.0
5.3
3430
24.6
73269098
107904
4066061036620
9E030K08050M
9E030K08050M
without anti-slip plate
30
M8 x 50
M8
50
29
12
13
2
16.0
7.5
3430
27.6
73269098
107905
4066061036637
9E030K10070M
9E030K10070M
without anti-slip plate
30
M10 x 70
M10
70
29
12
17
2
16.5
6.4
4600
51.6
73269098
107917
4066061036682
9E030K12040M
9E030K12040M
without anti-slip plate
30
M12 x 40
M12
40
29
12
19
2
17.5
7.5
7550
51.6
73269098
116606
4066061045110
9E030K12050M
9E030K12050M
without anti-slip plate
30
M12 x 50
M12
50
29
12
19
2
17.5
7.5
7550
58.6
73269098
107924
4066061036699
9E030K12120M
9E030K12120M
without anti-slip plate
30
M12 x 120
M12
120
29
12
19
2
17.5
7.5
7550
107.6
73269098
144730
4066061068652
9E040K08025M
9E040K08025M
without anti-slip plate
40
M8 x 25
M8
25
39
12
13
2
16.5
5.3
3430
22.6
73269098
107985
4066061036927
9E040K08040M
9E040K08040M
without anti-slip plate
40
M8 x 40
M8
40
39
12
13
2
16.5
5.3
3430
27.5
73269098
107987
4066061036934
9E040K08050M
9E040K08050M
without anti-slip plate
40
M8 x 50
M8
50
39
12
13
2
16.5
5.3
3430
30.6
73269098
107988
4066061036941
9E040K08070M
9E040K08070M
without anti-slip plate
40
M8 x 70
M8
70
39
12
13
2
16.5
5.3
3430
36.6
73269098
107990
4066061036958
9E040K08080M
9E040K08080M
without anti-slip plate
40
M8 x 80
M8
80
39
12
13
2
16.5
5.3
3430
39.6
73269098
107992
4066061036958
9E040K08120M
9E040K08120M
without anti-slip plate
40
M8 x 120
M8
120
39
12
13
2
16.5
5.3
3430
54.6
73269098
111574
4066061041891
9E040K10040M
9E040K10040M
without anti-slip plate
40
M10 x 40
M10
40
39
12
17
2
17.0
6.4
4600
40.6
73269098
109017
4066061039324
9E040K10050M
9E040K10050M
without anti-slip plate
40
M10 x 50
M10
50
39
12
17
2
17.0
6.4
4600
45.6
73269098
108000
4066061036996
9E040K10080M
9E040K10080M
without anti-slip plate
40
M10 x 80
M10
80
39
12
17
2
17.0
6.4
4600
59.6
73269098
108003
4066061037009
9E040K10100M
9E040K10100M
without anti-slip plate
40
M10 x 100
M10
100
39
12
17
2
17.0
6.4
4600
68.6
73269098
108005
4066061037023
9E040K12050M
9E040K12050M
without anti-slip plate
40
M12 x 50
M12
50
39
12
19
2
18.0
7.5
7550
61.6
73269098
108011
4066061037047
9E040K12070M
9E040K12070M
without anti-slip plate
40
M12 x 70
M12
70
39
12
19
2
18.0
7.5
7550
75.6
73269098
108013
4066061037054
9E040K12100M
9E040K12100M
without anti-slip plate
40
M12 x 100
M12
100
39
12
19
2
18.0
7.5
7550
96.6
73269098
108018
4066061037078
9E040K16150M
9E040K16150M
without anti-slip plate
40
M16 x 150
M16
150
39
12
24
2
20.5
10.0
14200
241.6
73269098
108024
4066061037085
9E050K08040M
9E050K08040M
without anti-slip plate
50
M8 x 40
M8
40
50
15
13
3
19.8
5.3
3430
35.6
73269098
108102
4066061037382
9E050K10050M
9E050K10050M
without anti-slip plate
50
M10 x 50
M10
50
50
15
17
3
20.3
6.4
4600
53.6
73269098
108110
4066061037429
9E050K10100M
9E050K10100M
without anti-slip plate
50
M10 x 100
M10
100
50
15
17
3
20.3
6.4
4600
76.6
73269098
108118
4066061037450
9E050K10120M
9E050K10120M
without anti-slip plate
50
M10 x 120
M10
120
50
15
17
3
20.3
6.4
4600
87.6
73269098
108119
4066061037467
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성