magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Roll-in T-slot Nut 12.9 x 7.2 mm with Spring Loaded Ball
FATH
Fasten
T-slot Nuts
Slot 8
Roll-in
Powered by
CAD모델 선택
{fath/fasten/t_slot_nuts/slot_8/roll_in/t_slot_8_129x72.prj},{NB=096325},{PARTNR=096325},{S=M5},{WEIGHT=10.0},{CTN=73181900},{ID=102779},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{NDM=5.0},{EAN=4066061019326}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
S
Size
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096324
096324
M4
10.5
73181900
102778
4066061019319
096325
096325
M5
10.0
73181900
102779
4066061019326
096326
096326
M6
10.0
73181900
102782
4066061019333
096328
096328
M8
9.0
73181900
102784
4066061019340
096320.1500
096320.1500
1500 mm
783.5
72166900
108657
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성