카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DVC.1 - Vibration-damping elements
Elesa+Ganter
Vibration mounts
DVC.1 - DVC.2 - DVC.3
Powered by
CAD모델 선택
{elesa_ganter/vibration_mounts/dvc_1_dvc_2_dvc_3/dvc_1.prj},{NB=Vibration-damping elements DVC.1-40-20-48-M8-23-70},{PARTNUMBER=433481},{DESCRIPTION=DVC.1-40-20-48-M8-23-70},{DIM01=40},{DIM02=48},{DIM03=M8},{DIM03X=8.000},{DIM04=20.0},{DIM05=23},{WEIGHT=-},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
WEIGHT
Weight
[g]
Vibration-damping element...
433201
DVC.1-10-4,5-8-M4-10-40
10
8
M4
4.5
10
-
Vibration-damping element...
433001
DVC.1-10-4,5-8-M4-10-55
10
8
M4
4.5
10
-
Vibration-damping element...
433401
DVC.1-10-4,5-8-M4-10-70
10
8
M4
4.5
10
-
Vibration-damping element...
433206
DVC.1-10-8-10-M4-10-40
10
10
M4
8.0
10
-
Vibration-damping element...
433006
DVC.1-10-8-10-M4-10-55
10
10
M4
8.0
10
-
Vibration-damping element...
433406
DVC.1-10-8-10-M4-10-70
10
10
M4
8.0
10
-
Vibration-damping element...
433211
DVC.1-15-8,5-15-M4-10-40
15
15
M4
8.5
10
-
Vibration-damping element...
433011
DVC.1-15-8,5-15-M4-10-55
15
15
M4
8.5
10
-
Vibration-damping element...
433411
DVC.1-15-8,5-15-M4-10-70
15
15
M4
8.5
10
-
Vibration-damping element...
433216
DVC.1-15-12-15-M4-10-40
15
15
M4
12.0
10
-
Vibration-damping element...
433016
DVC.1-15-12-15-M4-10-55
15
15
M4
12.0
10
-
Vibration-damping element...
433416
DVC.1-15-12-15-M4-10-70
15
15
M4
12.0
10
-
Vibration-damping element...
433231
DVC.1-20-14-15-M6-18-40
20
15
M6
14.0
18
-
Vibration-damping element...
433031
DVC.1-20-14-15-M6-18-55
20
15
M6
14.0
18
-
Vibration-damping element...
433431
DVC.1-20-14-15-M6-18-70
20
15
M6
14.0
18
-
Vibration-damping element...
433233
DVC.1-20-14-19-M6-18-40
20
19
M6
14.0
18
-
Vibration-damping element...
433033
DVC.1-20-14-19-M6-18-55
20
19
M6
14.0
18
-
Vibration-damping element...
433433
DVC.1-20-14-19-M6-18-70
20
19
M6
14.0
18
-
Vibration-damping element...
433235
DVC.1-20-14-20-M6-18-40
20
20
M6
14.0
18
-
Vibration-damping element...
433035
DVC.1-20-14-20-M6-18-55
20
20
M6
14.0
18
-
Vibration-damping element...
433435
DVC.1-20-14-20-M6-18-70
20
20
M6
14.0
18
-
Vibration-damping element...
433241
DVC.1-21-16-22-M6-18-40
21
22
M6
16.0
18
-
Vibration-damping element...
433041
DVC.1-21-16-22-M6-18-55
21
22
M6
16.0
18
-
Vibration-damping element...
433441
DVC.1-21-16-22-M6-18-70
21
22
M6
16.0
18
-
Vibration-damping element...
433221
DVC.1-20-12-30-M6-18-40
20
30
M6
12.0
18
-
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성