카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VAD-VAD+I - Aluminium handwheels
Elesa+Ganter
Rotary controls
VAD-VAD+I
Powered by
CAD모델 선택
{elesa_ganter/rotary_controls/vad_vad_i/vad_vad_i_asmtab.prj},{NB=Aluminium handwheels VAD.125-PXX2 A-12+I},{PARTNUMBER=CE.28612},{DESCRIPTION=VAD.125-PXX2 A-12+I},{DIM01=125},{DIM02=65.5},{DIM03=15},{DIM04=32},{DIM05=22.5},{DIM06=76},{DIM07=6},{D5=6.000},{DIM08=M4},{SIZE1=1.000},{DIM09=4.0},{DIM10=19.0},{DIM11=12},{L2=12.000},{DIM12=13.1},{L4=13.100},{DIM13=28.5},{R=28.500},{DIM14=12},{DIM15=22.5},{DIM16=65},{DIM17=M8},{NDM=8.000},{KDM=6.466},{WEIGHT=520},{SIZE=1.000},{RL=65.000},{RD=23.000},{RD1=19.000},{RH=15.000},{MD=68.400},{MD1=67.000},{PP1=12.700},{VER=0},{PPATH=vad_vad_i_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d5
[mm]
DIM08
f1
ⁿ/ₐ
DIM09
h2
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l4
[mm]
DIM13
R
[mm]
DIM14
dH7
[mm]
DIM15
h
[mm]
DIM16
H
[mm]
DIM17
m
ⁿ/ₐ
WEIGHT
Weight
[g]
Aluminium handwheels VAD....
CE.28501
VAD.80-GXX1 A-10
80
48.0
13
26
20.5
56
-
-
3.5
15.5
-
-
-
10
16.0
-
-
175
Aluminium handwheels VAD....
CE.28502
VAD.80-PXX1 A-10
80
55.0
13
20
20.5
56
6
M4
3.5
18.5
11.5
13.6
19
10
22.5
-
-
205
Aluminium handwheels VAD....
CE.28511
VAD.80-GXX1 A-10+I
80
48.0
13
26
20.5
56
-
-
3.5
15.5
-
-
-
10
16.0
45
M6
200
Aluminium handwheels VAD....
CE.28512
VAD.80-PXX1 A-10+I
80
55.0
13
20
20.5
56
6
M4
3.5
18.5
11.5
13.6
19
10
22.5
45
M6
230
Aluminium handwheels VAD....
CE.28551
VAD.100-GXX1 A-10
100
58.0
14
28
20.5
56
-
-
3.5
17.5
-
-
-
10
17.0
-
-
235
Aluminium handwheels VAD....
CE.28552
VAD.100-PXX1 A-10
100
63.5
14
20
20.5
56
6
M4
3.5
18.5
11.5
13.6
19
10
22.5
-
-
265
Aluminium handwheels VAD....
CE.28561
VAD.100-GXX1 A-10+I
100
58.0
14
28
20.5
56
-
-
3.5
17.5
-
-
-
10
17.0
45
M6
270
Aluminium handwheels VAD....
CE.28562
VAD.100-PXX1 A-10+I
100
63.5
14
20
20.5
56
6
M4
3.5
18.5
11.5
13.6
19
10
22.5
45
M6
300
Aluminium handwheels VAD....
CE.28601
VAD.125-GXX2 A-12
125
61.0
15
31
25.5
76
-
-
4.0
18.0
-
-
-
12
18.0
-
-
370
Aluminium handwheels VAD....
CE.28602
VAD.125-PXX2 A-12
125
65.5
15
32
22.5
76
6
M4
4.0
19.0
12
13.1
28.5
12
22.5
-
-
450
Aluminium handwheels VAD....
CE.28611
VAD.125-GXX2 A-12+I
125
61.0
15
31
25.5
76
-
-
4.0
18.0
-
-
-
12
18.0
65
M8
440
Aluminium handwheels VAD....
CE.28612
VAD.125-PXX2 A-12+I
125
65.5
15
32
22.5
76
6
M4
4.0
19.0
12
13.1
28.5
12
22.5
65
M8
520
Aluminium handwheels VAD....
CE.28651
VAD.160-GXX2 A-14
160
68.0
18
36
29.0
78
-
-
4.0
19.0
-
-
-
14
20.0
-
-
625
Aluminium handwheels VAD....
CE.28652
VAD.160-PXX2 A-14
160
71.5
18
32
25.5
78
6
M4
4.0
20.0
13
12.1
28.5
14
23.5
-
-
680
Aluminium handwheels VAD....
CE.28661
VAD.160-GXX2 A-14+I
160
68.0
18
36
29.0
78
-
-
4.0
19.0
-
-
-
14
20.0
80
M10
705
Aluminium handwheels VAD....
CE.28662
VAD.160-PXX2 A-14+I
160
71.5
18
32
25.5
78
6
M4
4.0
20.0
13
12.1
28.5
14
23.5
80
M10
760
Aluminium handwheels VAD....
CE.28701
VAD.160-GXX5 A-14
160
64.0
18
36
25.5
120
-
-
4.0
20.0
-
-
-
14
23.5
-
-
760
Aluminium handwheels VAD....
CE.28702
VAD.160-PXX5 A-14
160
64.0
18
32
25.5
120
6
M4
4.0
20.0
13
12.1
28.5
14
23.5
-
-
760
Aluminium handwheels VAD....
CE.28721
VAD.200-GXX2 A-18
200
75.0
20
42
33.0
79
-
-
4.5
21.0
-
-
-
18
24.0
-
-
980
Aluminium handwheels VAD....
CE.28731
VAD.250-GXX2 A-22
250
85.1
23
48
37.0
80
-
-
4.5
24.5
-
-
-
22
28.0
-
-
1500
Aluminium handwheels VAD....
CE.28711
VAD.160-GXX5 A-14+I
160
64.0
18
36
25.5
120
-
-
4.0
20.0
-
-
-
14
23.5
80
M10
840
Aluminium handwheels VAD....
CE.28712
VAD.160-PXX5 A-14+I
160
64.0
18
32
25.5
120
6
M4
4.0
20.0
13
12.1
28.5
14
23.5
80
M10
840
Aluminium handwheels VAD....
CE.28726
VAD.200-GXX2 A-18+I
200
75.0
20
42
33.0
79
-
-
4.5
21.0
-
-
-
18
24.0
90
M10
1065
Aluminium handwheels VAD....
CE.28736
VAD.250-GXX2 A-22+I
250
81.5
23
48
37.0
80
-
-
4.5
24.5
-
-
-
22
28.0
90
M10
1595
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성