카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 784 - Swivel ball joints, Type A, Identification No. 1, Ball with female thread, Clamping with adjustable hand lever
Elesa+Ganter
Joints, Couplings
GN 784
Powered by
CAD모델 선택
{elesa_ganter/joints/gn784/gn784_a1_asmtab.prj},{NB=Kugelgelenk GN 784-31-M6-A-1-ELS (0-0)},{PARTNUMBER=GN 784-31-M6-A-1-ELS},{D1=31},{ROT=0},{ROT2=0},{D2=-},{R1=-},{D3=M6},{R2=32.5},{D5=M6},{D6=18},{D7=14.0},{D8=3.5},{H1=35.5},{H2=29.6},{H3=14.9},{K=36},{L2=22},{M=9},{SW1=12},{AM=2.5},{HM=6.5},{VER=1},{WEIGHT=0.0874},{CTN=84831050},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn784_a1_a2_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
R1
[mm]
D3
Thread
ⁿ/ₐ
R2
[mm]
D5
Thread
ⁿ/ₐ
D6
[mm]
D7
[mm]
D8
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
K
[mm]
L2
[mm]
M
[mm]
SW1
[mm]
AM
Tightening torque
[Nm]
HM
Holding torque
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel ball joint GN 784-...
GN 784-23-M4-A-1-ELS
23
M4
17.3
-
-
M5
14
11.0
2.5
26.6
21.7
10.6
32
22
7
9
1.5
4.5
0.0434
84831050
YES
Swivel ball joint GN 784-...
GN 784-23-M5-A-1-ELS
23
-
-
M5
24.8
M5
14
11.0
2.5
26.6
21.7
10.6
32
22
7
9
1.5
4.5
0.0436
84831050
YES
Swivel ball joint GN 784-...
GN 784-31-M5-A-1-ELS
31
M5
21.5
-
-
M6
18
14.0
3.5
35.5
29.6
14.9
36
22
9
12
2.5
6.5
0.0867
84831050
YES
Swivel ball joint GN 784-...
GN 784-31-M6-A-1-ELS
31
-
-
M6
32.5
M6
18
14.0
3.5
35.5
29.6
14.9
36
22
9
12
2.5
6.5
0.0874
84831050
YES
Swivel ball joint GN 784-...
GN 784-39-M5-A-1-ELS
39
M5
25.5
-
-
M8
24
15.0
4.5
45.0
37.2
18.9
44
30
12
13
4.0
16.0
0.1590
84831050
YES
Swivel ball joint GN 784-...
GN 784-39-M6-A-1-ELS
39
-
-
M6
36.2
M8
24
15.0
4.5
45.0
37.2
18.9
44
30
12
13
4.0
16.0
0.1635
84831050
YES
Swivel ball joint GN 784-...
GN 784-39-M8-A-1-ELS
39
-
-
M8
40.5
M8
24
15.0
4.5
45.0
37.2
18.9
44
30
12
13
4.0
16.0
0.1645
84831050
YES
Swivel ball joint GN 784-...
GN 784-49-M8-A-1-ELS
49
M8
30.8
-
-
M8
28
19.5
4.5
56.0
46.1
24.0
49
30
16
17
4.0
20.0
0.2853
84831050
YES
Swivel ball joint GN 784-...
GN 784-49-M10-A-1-ELS
49
-
-
M10
51.8
M8
28
19.5
4.5
56.0
46.1
24.0
49
30
16
17
4.0
20.0
0.3003
84831050
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성