카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDS+Ia - Solid handwheels with side handle
Elesa
INCH CATALOGUE
Operating Elements
Solid handwheels
VDS. (inch sizes)
VDS+I (inch sizes)
Powered by
CAD모델 선택
{elesa/inch_catalogue/01/2_solid_handwheels/vds_combi/vds_i/vds_i_asmtab.prj},{NB=Solid handwheels with side handle VDS.200+I A-5/8},{CODE=972851-R},{DESCRIPTION=VDS.200+I A-5/8},{DIM01=7.87},{DIM02=0.625},{DIM03=2.09},{DIM04=1.57},{DIM05=1.50},{DIM06=1.73},{DIM07=1.97},{DIM08=1.57},{DIM09=0.55},{DIM10=1.42},{DIM11=0.51},{DIM12=3.540},{DIM13=M10},{DIM14=3.19},{DIM15=236},{DIM16=20},{WEIGHT=1.56},{MA=10.000},{MB=8.159},{L=3.54},{D=0.98},{D1=0.76},{L1=1.18},{H=0.66},{S=0.19},{NDM=0.394},{VER=11},{PPATH=vds_i_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[인치]
DIM02
d
[인치]
DIM03
L
[인치]
DIM04
d1
[인치]
DIM05
d2
[인치]
DIM06
d3
[인치]
DIM07
d4
[인치]
DIM08
d5
[인치]
DIM09
l
[인치]
DIM10
h
[인치]
DIM11
h1
[인치]
DIM12
H
[인치]
DIM13
m
ⁿ/ₐ
DIM14
R
[인치]
DIM15
lb*ft
ⁿ/ₐ
DIM16
ft*lb
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Solid handwheels with sid...
972651-R
VDS.80+I A-5/16
3.27
0.312
1.14
0.71
0.63
0.83
1.02
0.75
0.35
0.67
0.31
1.770
M6
1.20
25
4
0.24
Solid handwheels with sid...
972671-R
VDS.100+I A-3/8
4.02
0.375
1.34
0.87
0.79
1.06
1.18
0.98
0.39
0.87
0.35
2.360
M6
1.54
44
10
0.39
Solid handwheels with sid...
972701-R
VDS.125+I A-3/8
4.92
0.375
1.56
1.02
0.94
1.22
1.38
1.10
0.43
1.06
0.43
2.360
M6
1.93
92
18
0.62
Solid handwheels with sid...
972751-R
VDS.150+I A-1/2
5.91
0.500
1.73
1.02
0.94
1.34
1.50
1.18
0.47
1.18
0.39
2.560
M8
2.22
133
19
0.85
Solid handwheels with sid...
972801-R
VDS.175+I A-1/2
6.93
0.500
1.93
1.38
1.30
1.54
1.73
1.38
0.51
1.10
0.63
3.150
M10
2.76
144
19
1.14
Solid handwheels with sid...
972851-R
VDS.200+I A-5/8
7.87
0.625
2.09
1.57
1.50
1.73
1.97
1.57
0.55
1.42
0.51
3.540
M10
3.19
236
20
1.56
Solid handwheels with sid...
972911-R
VDS.250+I A-5/8
9.84
0.625
2.36
1.57
1.50
1.97
2.24
1.89
0.67
1.42
0.75
3.540
M10
4.09
369
22
2.13
Solid handwheels with sid...
972656-R
VDS.80+I-SST-A 5/16
3.27
0.312
1.14
0.71
0.63
0.83
1.02
0.75
0.35
0.67
0.31
1.770
M6
1.20
25
4
0.24
Solid handwheels with sid...
972676-R
VDS.100+I-SST-A-3/8
4.02
0.375
1.34
0.87
0.79
1.06
1.18
0.98
0.39
0.87
0.35
2.360
M6
1.54
44
10
0.39
Solid handwheels with sid...
972706-R
VDS.125+I-SST-A-3/8
4.92
0.375
1.56
1.02
0.94
1.22
1.38
1.10
0.43
1.06
0.43
2.360
M6
1.93
92
18
0.62
Solid handwheels with sid...
972756-R
VDS.150+I-SST-A-1/2
5.91
0.500
1.73
1.02
0.94
1.34
1.50
1.18
0.47
1.18
0.39
2.560
M8
2.22
133
19
0.85
Solid handwheels with sid...
972856-R
VDS.200+I-SST-A-5/8
7.87
0.625
2.09
1.57
1.50
1.73
1.97
1.57
0.55
1.42
0.51
3.540
M10
3.19
236
20
1.55
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성