카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RH-RS - Tubular handles front mounting
Elesa
GENERAL CATALOGUE
Handles for special applications
Handles for machines and protections
RH-RS
Powered by
CAD모델 선택
{elesa/general_catalogue/15/2_machines_and_protections/rh_rs/rh_rs_asmtab.prj},{NB=Tubular handles front mounting RHRS-30.600.62},{CODE=RHRS-30.600.62},{DIM01=600},{DIM02=644},{DIM03=M10x45},{DIM04=25},{DIM05=30},{DIM06=1.5},{DIM07=60},{DIM08=44},{DIM09=73},{DIM10=42},{DIM11=40},{WEIGHT=533},{PPATH=rh_rs_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
CODE
Code
ⁿ/ₐ
DIM01
f
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
h2
[mm]
DIM05
B
[mm]
DIM06
s
[mm]
DIM07
h
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
WEIGHT
Weight
[g]
Tubular handles front mou...
RHRS-20.200.62
200
230
M8x30
16
20
2.0
42
30
50
28
27
169
Tubular handles front mou...
RHRS-20.250.62
250
280
M8x30
16
20
2.0
42
30
50
28
27
184
Tubular handles front mou...
RHRS-20.300.62
300
330
M8x30
16
20
2.0
42
30
50
28
27
198
Tubular handles front mou...
RHRS-20.400.62
400
430
M8x30
16
20
2.0
42
30
50
28
27
227
Tubular handles front mou...
RHRS-20.500.62
500
530
M8x30
16
20
2.0
42
30
50
28
27
257
Tubular handles front mou...
RHRS-30.250.62
250
294
M10x45
25
30
1.5
60
44
73
42
40
397
Tubular handles front mou...
RHRS-30.300.62
300
344
M10x45
25
30
1.5
60
44
73
42
40
410
Tubular handles front mou...
RHRS-30.350.62
350
394
M10x45
25
30
1.5
60
44
73
42
40
428
Tubular handles front mou...
RHRS-30.400.62
400
444
M10x45
25
30
1.5
60
44
73
42
40
453
Tubular handles front mou...
RHRS-30.500.62
500
544
M10x45
25
30
1.5
60
44
73
42
40
493
Tubular handles front mou...
RHRS-30.600.62
600
644
M10x45
25
30
1.5
60
44
73
42
40
533
Tubular handles front mou...
RHRS-30.250.37
250
294
M10x45
25
30
1.5
60
44
73
42
40
397
Tubular handles front mou...
RHRS-30.300.37
300
344
M10x45
25
30
1.5
60
44
73
42
40
410
Tubular handles front mou...
RHRS-30.350.37
350
394
M10x45
25
30
1.5
60
44
73
42
40
428
Tubular handles front mou...
RHRS-30.400.37
400
444
M10x45
25
30
1.5
60
44
73
42
40
453
Tubular handles front mou...
RHRS-30.500.37
500
544
M10x45
25
30
1.5
60
44
73
42
40
493
Tubular handles front mou...
RHRS-30.600.37
600
644
M10x45
25
30
1.5
60
44
73
42
40
533
Tubular handles front mou...
RHRS-30.250.47
250
294
M10x45
25
30
1.5
60
44
73
42
40
397
Tubular handles front mou...
RHRS-30.300.47
300
344
M10x45
25
30
1.5
60
44
73
42
40
410
Tubular handles front mou...
RHRS-30.350.47
350
394
M10x45
25
30
1.5
60
44
73
42
40
428
Tubular handles front mou...
RHRS-30.400.47
400
444
M10x45
25
30
1.5
60
44
73
42
40
453
Tubular handles front mou...
RHRS-30.500.47
500
544
M10x45
25
30
1.5
60
44
73
42
40
493
Tubular handles front mou...
RHRS-30.600.47
600
644
M10x45
25
30
1.5
60
44
73
42
40
533
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성