카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCK-ST - HCK-STL - Column level indicators with temperature sensor
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Column level indicators
HCK-ST - HCK-STL
Powered by
CAD모델 선택
{elesa/general_catalogue/13/4_column_level_indicators/hck_st_hck_stl/hck_st_hck_stl_asmtab.prj},{NB=Column level indicators with temperature sensor HCK.508-SST316-M12-FKM-PC-NP-STL},{CODE=118647-NP},{DESCRIPTION=HCK.508-SST316-M12-FKM-PC-NP-STL},{DIM01=508},{DIM02=M12},{DIM03=20},{DIM04=33},{DIM05=33},{DIM06=59},{DIM07=545},{DIM08=437},{DIM09=61.5},{DIM10=18.5},{DIM11=12.5},{DIM12=508±0.5},{DIM13=508},{DIM14=12},{WEIGHT=462},{NDM=12.000},{VER=2.000},{PPATH=hck_st_hck_stl_asmtpl.prj},{F=18.000},{A=3.000},{D=50.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
A
[mm]
DIM04
B
[mm]
DIM05
C
[mm]
DIM06
H
[mm]
DIM07
L
[mm]
DIM08
e
[mm]
DIM09
l1
[mm]
DIM10
m
[mm]
DIM11
d' -0.2
[mm]
DIM12
f'
[mm]
DIM13
f'±0.2
[mm]
DIM14
C#
[Nm]
WEIGHT
Weight
[g]
Column level indicators w...
113003
HCK.127-ZN-M12-NBR-PC-P-8...
127
M12
20
33
33
59
164
56
61.5
18.5
12.5
127±0.5
127
12
228
Column level indicators w...
113005
HCK.127-ZN-M12-NBR-PC-P-8...
127
M12
20
33
33
59
164
56
61.5
18.5
12.5
127±0.5
127
12
228
Column level indicators w...
114003
HCK.176-ZN-M12-NBR-PC-P-8...
176
M12
20
33
33
59
213
105
61.5
18.5
12.5
176±0.5
176
12
258
Column level indicators w...
114005
HCK.176-ZN-M12-NBR-PC-P-8...
176
M12
20
33
33
59
213
105
61.5
18.5
12.5
176±0.5
176
12
258
Column level indicators w...
116103
HCK.254-ZN-M12-NBR-PC-P-8...
254
M12
20
33
33
59
291
183
61.5
18.5
12.5
254±0.5
254
12
305
Column level indicators w...
116105
HCK.254-ZN-M12-NBR-PC-P-8...
254
M12
20
33
33
59
291
183
61.5
18.5
12.5
254±0.5
254
12
305
Column level indicators w...
117003
HCK.381-ZN-M12-NBR-PC-P-8...
381
M12
20
33
33
59
418
310
61.5
18.5
12.5
381±0.5
381
12
384
Column level indicators w...
117005
HCK.381-ZN-M12-NBR-PC-P-8...
381
M12
20
33
33
59
418
310
61.5
18.5
12.5
381±0.5
381
12
384
Column level indicators w...
117903
HCK.508-ZN-M12-NBR-PC-P-8...
508
M12
20
33
33
59
545
437
61.5
18.5
12.5
508±0.5
508
12
462
Column level indicators w...
117905
HCK.508-ZN-M12-NBR-PC-P-8...
508
M12
20
33
33
59
545
437
61.5
18.5
12.5
508±0.5
508
12
462
Column level indicators w...
113133
HCK.127-ZN-M12-FKM-PC-P-8...
127
M12
20
33
33
59
164
56
61.5
18.5
12.5
127±0.5
127
12
228
Column level indicators w...
113135
HCK.127-ZN-M12-FKM-PC-P-8...
127
M12
20
33
33
59
164
56
61.5
18.5
12.5
127±0.5
127
12
228
Column level indicators w...
114133
HCK.176-ZN-M12-FKM-PC-P-8...
176
M12
20
33
33
59
213
105
61.5
18.5
12.5
176±0.5
176
12
258
Column level indicators w...
114135
HCK.176-ZN-M12-FKM-PC-P-8...
176
M12
20
33
33
59
213
105
61.5
18.5
12.5
176±0.5
176
12
258
Column level indicators w...
116233
HCK.254-ZN-M12-FKM-PC-P-8...
254
M12
20
33
33
59
291
183
61.5
18.5
12.5
254±0.5
254
12
305
Column level indicators w...
116235
HCK.254-ZN-M12-FKM-PC-P-8...
254
M12
20
33
33
59
291
183
61.5
18.5
12.5
254±0.5
254
12
305
Column level indicators w...
117143
HCK.381-ZN-M12-FKM-PC-P-8...
381
M12
20
33
33
59
418
310
61.5
18.5
12.5
381±0.5
381
12
384
Column level indicators w...
117145
HCK.381-ZN-M12-FKM-PC-P-8...
381
M12
20
33
33
59
418
310
61.5
18.5
12.5
381±0.5
381
12
384
Column level indicators w...
118053
HCK.508-ZN-M12-FKM-PC-P-8...
508
M12
20
33
33
59
545
437
61.5
18.5
12.5
508±0.5
508
12
462
Column level indicators w...
118055
HCK.508-ZN-M12-FKM-PC-P-8...
508
M12
20
33
33
59
545
437
61.5
18.5
12.5
508±0.5
508
12
462
Column level indicators w...
113045
HCK.127-ZN-M12-NBR-GL-P-8...
127
M12
20
33
33
59
164
56
61.5
18.5
12.5
127±0.5
127
12
228
Column level indicators w...
113047
HCK.127-ZN-M12-NBR-GL-P-8...
127
M12
20
33
33
59
164
56
61.5
18.5
12.5
127±0.5
127
12
228
Column level indicators w...
114045
HCK.176-ZN-M12-NBR-GL-P-8...
176
M12
20
33
33
59
213
105
61.5
18.5
12.5
176±0.5
176
12
258
Column level indicators w...
114047
HCK.176-ZN-M12-NBR-GL-P-8...
176
M12
20
33
33
59
213
105
61.5
18.5
12.5
176±0.5
176
12
258
Column level indicators w...
116145
HCK.254-ZN-M12-NBR-GL-P-8...
254
M12
20
33
33
59
291
183
61.5
18.5
12.5
254±0.5
254
12
305
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성