카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFG-ERS. - Hinges for profiles with friction brake
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFG-ERS.
Powered by
CAD모델 선택
{elesa/general_catalogue/11/1_plastic_hinges/cfg_ers/cfg_ers_asmtab.prj},{NB=Hinges for profiles with friction brake CFG.40/40-ERS-SH-6-C33(0)},{CODE=423926-C33},{DESCRIPTION=CFG.40/40-ERS-SH-6-C33},{ROT=0},{DIM01=40},{DIM02=40},{DIM03=36},{DIM04=74},{DIM05=44},{DIM06=45.0},{DIM07=22.5},{DIM08=22.5},{DIM09=16},{DIM10=8},{DIM11=38.5},{DIM12=29},{DIM13=38},{DIM14=37},{DIM15=37},{DIM16=6.5},{DIM17=12.5},{DIM18=36},{WEIGHT=55},{COLOR=0.75,0.75,0.75,0.00},{L=25},{PPATH=cfg_ers_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
s1
[mm]
DIM02
s2
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
L1
[mm]
DIM06
f1 +0.25/-0.25
[mm]
DIM07
f2
[mm]
DIM08
f3
[mm]
DIM09
H
[mm]
DIM10
h1
[mm]
DIM11
h2
[mm]
DIM12
h3
[mm]
DIM13
h4
[mm]
DIM14
b1
[mm]
DIM15
b2
[mm]
DIM16
d3
[mm]
DIM17
d4
[mm]
DIM18
C
[Nm]
WEIGHT
Weight
[g]
Hinges for profiles with ...
423916
CFG.30/30-ERS-SH-6
30
30
36
54
44
35.0
17.5
17.5
16
8
38.5
29
38
27
27
6.5
12.5
32
50
Hinges for profiles with ...
423916-C33
CFG.30/30-ERS-SH-6-C33
30
30
36
54
44
35.0
17.5
17.5
16
8
38.5
29
38
27
27
6.5
12.5
32
50
Hinges for profiles with ...
423917
CFG.30/40-ERS-SH-6
30
40
36
64
44
40.0
17.5
22.5
16
8
38.5
29
38
27
37
6.5
12.5
34
52
Hinges for profiles with ...
423917-C33
CFG.30/40-ERS-SH-6-C33
30
40
36
64
44
40.0
17.5
22.5
16
8
38.5
29
38
27
37
6.5
12.5
34
52
Hinges for profiles with ...
423918
CFG.30/45-ERS-SH-6
30
45
36
69
44
42.5
17.5
25.0
16
8
38.5
29
38
27
42
6.5
12.5
35
53
Hinges for profiles with ...
423918-C33
CFG.30/45-ERS-SH-6-C33
30
45
36
69
44
42.5
17.5
25.0
16
8
38.5
29
38
27
42
6.5
12.5
35
53
Hinges for profiles with ...
423919
CFG.30/60-ERS-SH-6
30
60
36
84
44
50.0
17.5
32.5
16
8
38.5
29
38
27
57
6.5
12.5
38
57
Hinges for profiles with ...
423919-C33
CFG.30/60-ERS-SH-6-C33
30
60
36
64
44
50.0
17.5
32.5
16
8
38.5
29
38
27
57
6.5
12.5
38
57
Hinges for profiles with ...
423926
CFG.40/40-ERS-SH-6
40
40
36
74
44
45.0
22.5
22.5
16
8
38.5
29
38
37
37
6.5
12.5
36
55
Hinges for profiles with ...
423926-C33
CFG.40/40-ERS-SH-6-C33
40
40
36
74
44
45.0
22.5
22.5
16
8
38.5
29
38
37
37
6.5
12.5
36
55
Hinges for profiles with ...
423927
CFG.40/45-ERS-SH-6
40
45
36
79
44
47.5
22.5
25.0
16
8
38.5
29
38
37
42
6.5
12.5
37
55
Hinges for profiles with ...
423927-C33
CFG.40/45-ERS-SH-6-C33
40
45
36
79
44
47.5
22.5
22.5
16
8
38.5
29
38
37
42
6.5
12.5
37
55
Hinges for profiles with ...
423928
CFG.40/60-ERS-SH-6
40
60
36
94
44
55.0
22.5
32.5
16
8
38.5
29
38
37
57
6.5
12.5
40
59
Hinges for profiles with ...
423928-C33
CFG.40/60-ERS-SH-6-C33
40
60
36
94
44
55.0
22.5
32.5
16
8
38.5
29
38
37
57
6.5
12.5
40
59
Hinges for profiles with ...
423936
CFG.45/45-ERS-SH-6
45
45
36
84
44
50.0
25.0
25.0
16
8
38.5
29
38
42
42
6.5
12.5
38
55
Hinges for profiles with ...
423936-C33
CFG.45/45-ERS-SH-6-C33
45
45
36
94
44
50.0
25.0
25.0
16
8
38.5
29
38
42
42
6.5
12.5
38
55
Hinges for profiles with ...
423937
CFG.45/60-ERS-SH-6
45
60
36
99
44
57.5
25.0
32.5
16
8
38.5
29
38
42
57
6.5
12.5
41
60
Hinges for profiles with ...
423937-C33
CFG.45/60-ERS-SH-6-C33
45
60
36
99
44
57.5
25.0
32.5
16
8
38.5
29
38
42
57
6.5
12.5
41
60
Hinges for profiles with ...
423946
CFG.60/60-ERS-SH-6
60
60
36
114
44
65.0
32.5
32.5
16
8
38.5
29
38
57
57
6.5
12.5
45
65
Hinges for profiles with ...
423946-C33
CFG.60/60-ERS-SH-6-C33
60
60
36
114
44
65.0
32.5
32.5
16
8
38.5
29
38
57
57
6.5
12.5
45
65
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성