카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MSM-FR - Pivoting connecting clamps for fixing sensor holders
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSM-FR
Powered by
CAD모델 선택
{elesa/general_catalogue/10/3_connecting_clamps/msm_fr/msm_fr.prj},{NB=Pivoting connecting clamps for fixing sensor holders MSM-FR-M12-30-ANB},{CODE=500197},{DESCRIPTION=MSM-FR-M12-30-ANB},{DIM01=M12},{NDM=12.000},{KDM=9.853},{DIM02=10.0},{DIM03=6.5},{DIM04=55},{DIM05=30},{DIM06=40.0},{DIM07=24},{DIM08=15.0},{DIM09=20},{MX=20},{DIM10=GN 511.1-M6-30-S/K},{WEIGHT=58},{COLOR=0.38,0.38,0.38,0.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
L
[mm]
DIM05
B
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
h1
[mm]
DIM09
m
[mm]
DIM10
d2 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Pivoting connecting clamp...
500161
MSM-FR-M5-16-ANB
M5
7.0
4.5
30
16
22.0
13
8.0
-
GN 511.1-M4-16-S/K
12
Pivoting connecting clamp...
500165
MSM-FR-M6-16-ANB
M6
7.0
4.5
30
16
22.0
13
8.0
-
GN 511.1-M4-16-S/K
12
Pivoting connecting clamp...
500173
MSM-FR-M8-16-ANB
M8
7.0
4.5
30
16
22.0
13
8.0
-
GN 511.1-M4-16-S/K
12
Pivoting connecting clamp...
500169
MSM-FR-M6-20-ANB
M6
8.5
5.5
38
20
28.0
17
10.0
14
GN 511.1-M5-20-S/K
24
Pivoting connecting clamp...
500177
MSM-FR-M8-20-ANB
M8
8.5
5.5
38
20
28.0
17
10.0
14
GN 511.1-M5-20-S/K
24
Pivoting connecting clamp...
500181
MSM-FR-M8-25-ANB
M8
10.0
6.5
46
25
33.5
20
12.5
17
GN 511.1-M6-25-S/K
46
Pivoting connecting clamp...
500189
MSM-FR-M10-25-ANB
M10
10.0
6.5
46
25
33.5
20
12.5
17
GN 511.1-M6-25-S/K
46
Pivoting connecting clamp...
500185
MSM-FR-M8-30-ANB
M8
10.0
6.5
55
30
40.0
24
15.0
20
GN 511.1-M6-30-S/K
58
Pivoting connecting clamp...
500193
MSM-FR-M10-30-ANB
M10
10.0
6.5
55
30
40.0
24
15.0
20
GN 511.1-M6-30-S/K
58
Pivoting connecting clamp...
500197
MSM-FR-M12-30-ANB
M12
10.0
6.5
55
30
40.0
24
15.0
20
GN 511.1-M6-30-S/K
58
Pivoting connecting clamp...
500163
MSM-FR-M5-16-MT
M5
7.0
4.5
30
16
22.0
13
8.0
-
GN 511.1-M4-16-S/K
12
Pivoting connecting clamp...
500167
MSM-FR-M6-16-MT
M6
7.0
4.5
30
16
22.0
13
8.0
-
GN 511.1-M4-16-S/K
12
Pivoting connecting clamp...
500175
MSM-FR-M8-16-MT
M8
7.0
4.5
30
16
22.0
13
8.0
-
GN 511.1-M4-16-S/K
12
Pivoting connecting clamp...
500171
MSM-FR-M6-20-MT
M6
8.5
5.5
38
20
28.0
17
10.0
14
GN 511.1-M5-20-S/K
24
Pivoting connecting clamp...
500179
MSM-FR-M8-20-MT
M8
8.5
5.5
38
20
28.0
17
10.0
14
GN 511.1-M5-20-S/K
24
Pivoting connecting clamp...
500183
MSM-FR-M8-25-MT
M8
10.0
6.5
46
25
33.5
20
12.5
17
GN 511.1-M6-25-S/K
46
Pivoting connecting clamp...
500191
MSM-FR-M10-25-MT
M10
10.0
6.5
46
25
33.5
20
12.5
17
GN 511.1-M6-25-S/K
46
Pivoting connecting clamp...
500187
MSM-FR-M8-30-MT
M8
10.0
6.5
55
30
40.0
24
15.0
20
GN 511.1-M6-30-S/K
58
Pivoting connecting clamp...
500195
MSM-FR-M10-30-MT
M10
10.0
6.5
55
30
40.0
24
15.0
20
GN 511.1-M6-30-S/K
58
Pivoting connecting clamp...
500199
MSM-FR-M12-30-MT
M12
10.0
6.5
55
30
40.0
24
15.0
20
GN 511.1-M6-30-S/K
58
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성