카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMTF - Threaded connections
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
LMFT
Powered by
CAD모델 선택
{elesa/general_catalogue/10/3_connecting_clamps/lmtf/lmtf.prj},{NB=Threaded connections LMTF-45-M8-16-ZN},{CODE=409716},{DESCRIPTION=LMTF-45-M8-16-ZN},{DIM01=25},{DIM02=45},{DIM03=M8},{DIM03X=8.000},{DIM04=6.2},{DIM05=15.0},{DIM06=16},{DIM07=6},{DIM08=30},{WEIGHT=52},{VER=ZN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
H
[mm]
DIM07
h1
[mm]
DIM08
f
[mm]
WEIGHT
Weight
[g]
Threaded connections LMTF...
409701
LMTF-45-M6-16-C9
25
45
M6
6.2
15.0
16
6
30
55
Threaded connections LMTF...
409706
LMTF-45-M6-16-ZN
25
45
M6
6.2
15.0
16
6
30
55
Threaded connections LMTF...
409711
LMTF-45-M8-16-C9
25
45
M8
6.2
15.0
16
6
30
52
Threaded connections LMTF...
409716
LMTF-45-M8-16-ZN
25
45
M8
6.2
15.0
16
6
30
52
Threaded connections LMTF...
409721
LMTF-60-M10-24-C9
30
60
M10
8.2
21.5
24
6
40
108
Threaded connections LMTF...
409726
LMTF-60-M10-24-ZN
30
60
M10
8.2
21.5
24
6
40
108
Threaded connections LMTF...
409731
LMTF-60-M12-24-C9
30
60
M12
8.2
21.5
24
6
40
103
Threaded connections LMTF...
409736
LMTF-60-M12-24-ZN
30
60
M12
8.2
21.5
24
6
40
103
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성