카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.843 - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
M.843
Powered by
CAD모델 선택
{elesa/general_catalogue/04/1_bridge_handles/m_843_combi/32_m_843.prj},{NB=Bridge handles M.843/200 B-M8-C3},{CODE=138143},{DESCRIPTION=M.843/200 B-M8-C3},{DIM01=200},{DIM02=30},{DIM03=179±1},{DIM04=M8},{DIM05=62.0},{DIM06=20},{DIM07=13},{DIM08=3000},{DIM09=3500},{DIM10=27},{DIM11=80},{WEIGHT=105},{PSTOL=0.010},{VER=0},{F=179.000},{NDM=8.000},{KDM=6.647},{COLOR=0.75,0.75,0.75,0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
l
[mm]
DIM03
f
[mm]
DIM04
d6H
ⁿ/ₐ
DIM05
h
[mm]
DIM06
B
[mm]
DIM07
p
[mm]
DIM08
F1
[N]
DIM09
F2
[N]
DIM10
L1
[J]
DIM11
L2
[J]
WEIGHT
Weight
[g]
Bridge handles M.843/100 ...
138101
M.843/100 B-M6-C9
103
26
86±0.5
M6
46.5
17
12
4000
7000
50
120
52
Bridge handles M.843/100 ...
138102
M.843/100 B-M6-C2
103
26
86±0.5
M6
46.5
17
12
4000
7000
50
120
52
Bridge handles M.843/100 ...
138103
M.843/100 B-M6-C3
103
26
86±0.5
M6
46.5
17
12
4000
7000
50
120
52
Bridge handles M.843/100 ...
138104
M.843/100 B-M6-C4
103
26
86±0.5
M6
46.5
17
12
4000
7000
50
120
52
Bridge handles M.843/100 ...
138105
M.843/100 B-M6-C5
103
26
86±0.5
M6
46.5
17
12
4000
7000
50
120
52
Bridge handles M.843/100 ...
138106
M.843/100 B-M6-C6
103
26
86±0.5
M6
46.5
17
12
4000
7000
50
120
52
Bridge handles M.843/100 ...
138107
M.843/100 B-M6-C17
103
26
86±0.5
M6
46.5
17
12
4000
7000
50
120
52
Bridge handles M.843/140 ...
138121
M.843/140 B-M8-C9
138
30
117±0.5
M8
54.0
20
13
4000
5000
50
120
80
Bridge handles M.843/140 ...
138122
M.843/140 B-M8-C2
138
30
117±0.5
M8
54.0
20
13
4000
5000
50
120
80
Bridge handles M.843/140 ...
138123
M.843/140 B-M8-C3
138
30
117±0.5
M8
54.0
20
13
4000
5000
50
120
80
Bridge handles M.843/140 ...
138124
M.843/140 B-M8-C4
138
30
117±0.5
M8
54.0
20
13
4000
5000
50
120
80
Bridge handles M.843/140 ...
138125
M.843/140 B-M8-C5
138
30
117±0.5
M8
54.0
20
13
4000
5000
50
120
80
Bridge handles M.843/140 ...
138126
M.843/140 B-M8-C6
138
30
117±0.5
M8
54.0
20
13
4000
5000
50
120
80
Bridge handles M.843/140 ...
138127
M.843/140 B-M8-C17
138
30
117±0.5
M8
54.0
20
13
4000
5000
50
120
80
Bridge handles M.843/200 ...
138141
M.843/200 B-M8-C9
200
30
179±1
M8
62.0
20
13
3000
3500
27
80
105
Bridge handles M.843/200 ...
138142
M.843/200 B-M8-C2
200
30
179±1
M8
62.0
20
13
3000
3500
27
80
105
Bridge handles M.843/200 ...
138143
M.843/200 B-M8-C3
200
30
179±1
M8
62.0
20
13
3000
3500
27
80
105
Bridge handles M.843/200 ...
138144
M.843/200 B-M8-C4
200
30
179±1
M8
62.0
20
13
3000
3500
27
80
105
Bridge handles M.843/200 ...
138145
M.843/200 B-M8-C5
200
30
179±1
M8
62.0
20
13
3000
3500
27
80
105
Bridge handles M.843/200 ...
138146
M.843/200 B-M8-C6
200
30
179±1
M8
62.0
20
13
3000
3500
27
80
105
Bridge handles M.843/200 ...
138147
M.843/200 B-M8-C17
200
30
179±1
M8
62.0
20
13
3000
3500
27
80
105
Bridge handles M.843/320 ...
138161
M.843/320 B-M8-C9
322
32
300±1
M8
64.0
22
13
2000
3000
25
75
157
Bridge handles M.843/320 ...
138162
M.843/320 B-M8-C2
322
32
300±1
M8
64.0
22
13
2000
3000
25
75
157
Bridge handles M.843/320 ...
138163
M.843/320 B-M8-C3
322
32
300±1
M8
64.0
22
13
2000
3000
25
75
157
Bridge handles M.843/320 ...
138164
M.843/320 B-M8-C4
322
32
300±1
M8
64.0
22
13
2000
3000
25
75
157
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성