카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.543 - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
M.543
Powered by
CAD모델 선택
{elesa/general_catalogue/04/1_bridge_handles/m_543_combi/170_m543.prj},{NB=Bridge handles M.543/140 B-M8-C2},{CODE=37292},{DESCRIPTION=M.543/140 B-M8-C2},{DIM01=134},{DIM02=117±0.5},{DIM03=M8},{DIM04=38},{DIM05=7.5},{DIM06=25},{DIM07=102},{DIM08=13},{DIM09=-},{DIM10=3000},{DIM11=1600},{DIM12=12},{DIM13=9},{WEIGHT=52},{L=134},{F=117.0},{H=38},{B=7.500},{LL=25},{L1=102},{NDM=8.0},{KDM=6.647},{P=13.0},{R1=4.0},{R2=8},{R3=4.0},{H1=0.000},{H2=15},{COLOR=0.92,0.42,0.04,0.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
f
ⁿ/ₐ
DIM03
d6H
ⁿ/ₐ
DIM04
h
[mm]
DIM05
B
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
p
[mm]
DIM09
h1
[mm]
DIM10
F1
[N]
DIM11
F2
[N]
DIM12
L1
[J]
DIM13
L2
[J]
WEIGHT
Weight
[g]
Bridge handlesM.543/110 B...
37283
M.543/110 B-M6-C9
107
93.5±0.5
M6
36
6
21
79
10
-
2000
1800
10
6
36
Bridge handlesM.543/110 B...
37284
M.543/110 B-M6-C2
107
93.5±0.5
M6
36
6
21
79
10
-
2000
1800
10
6
36
Bridge handlesM.543/120 B...
37287
M.543/120 B-M5-C9
120
105±0.5
M5
37
7
23
90
10
-
2000
1800
10
7
40
Bridge handlesM.543/120 B...
37289
M.543/120 B-M5-C2
120
105±0.5
M5
37
7
23
90
10
-
2000
1800
10
7
38
Bridge handlesM.543/120 B...
37288
M.543/120 B-M6-C9
120
105±0.5
M6
37
7
23
90
10
-
2000
1800
10
7
40
Bridge handlesM.543/120 B...
37290
M.543/120 B-M6-C2
120
105±0.5
M6
37
7
23
90
10
-
2000
1800
10
7
38
Bridge handlesM.543/140 B...
37285
M.543/140 B-M6-C9
134
117±0.5
M6
38
7.5
25
102
12
-
3000
1600
12
9
56
Bridge handlesM.543/140 B...
37286
M.543/140 B-M6-C2
134
117±0.5
M6
38
7.5
25
102
12
-
3000
1600
12
9
56
Bridge handlesM.543/140 B...
37291
M.543/140 B-M8-C9
134
117±0.5
M8
38
7.5
25
102
13
-
3000
1600
12
9
52
Bridge handlesM.543/140 B...
37292
M.543/140 B-M8-C2
134
117±0.5
M8
38
7.5
25
102
13
-
3000
1600
12
9
52
Bridge handlesM.543/150 B...
37296
M.543/150 B-M8-C9
150
132±0.5
M8
45
7.5
26
116
13
-
2000
1800
18
16
59
Bridge handlesM.543/150 B...
37297
M.543/150 B-M8-C2
150
132±0.5
M8
45
7.5
26
116
13
-
2000
1800
18
16
59
Bridge handlesM.543/200 B...
37381
M.543/200 B-M8-C9
200
179±1
M8
51
9
28
160
13
-
3000
2300
24
30
93
Bridge handlesM.543/200 B...
37382
M.543/200 B-M8-C2
200
179±1
M8
51
9
28
160
13
-
3000
2300
24
30
93
Bridge handlesM.543/200 B...
37383
M.543/200 B-M10-C9
200
179±1
M10
51
9
28
160
13
-
3200
2500
24
30
88
Bridge handlesM.543/200 B...
37384
M.543/200 B-M10-C2
200
179±1
M10
51
9
28
160
13
-
3200
2500
24
30
88
Bridge handlesM.543/140 N...
37280
M.543/140 N-B-M6
134
117±0.5
M6
38
7.5
25
102
12
-
1900
950
9
4
47
Bridge handlesM.543/140 p...
37293
M.543/140 p-M6x12-C9
134
117±0.5
M6
38
7.5
25
102
-
12
2200
1400
11
9
56
Bridge handlesM.543/140 p...
37294
M.543/140 p-M6x12-C2
134
117±0.5
M6
38
7.5
25
102
-
12
2200
1400
11
9
56
Bridge handlesM.543/200 p...
37387
M.543/200 p-M8x16-C9
200
179±1
M8
51
9
28
160
-
16
3400
2600
24
30
109
Bridge handlesM.543/200 p...
37388
M.543/200 p-M8x16-C2
200
179±1
M8
51
9
28
160
-
16
3400
2600
24
30
109
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 425 - Cabinet ''U'' handles
Elesa+Ganter
21.06.2024
GN 425 - Cabinet ''U'' handles
Elesa+Ganter
21.06.2024
GN 668 - Flat cabinet "U" handles
Elesa+Ganter
21.06.2024
GN 425 - Stainless Steel-Cabinet "U" handles
Elesa+Ganter
21.06.2024
GN 425 - Stainless Steel-Cabinet "U" handles
Elesa+Ganter
21.06.2024
GN 668 - Flat cabinet "U" handles
Elesa+Ganter
21.06.2024
GN 328 - Cabinet "U" handles, Type A Mounting from the back (threaded blind...
Ganter
19.06.2024
GN 728 - Cabinet U-handles, Type B, Mounting from the operator's side
Elesa+Ganter
21.06.2024
GN 728 - Cabinet U-handles, Type A, Mounting from the back (threaded blind ...
Elesa+Ganter
21.06.2024
GN 328 - Cabinet "U" handles, Type B Mounting from the operator's side
Ganter
19.06.2024
GN 428 - Cabinet U-handles, Type A, Mounting from the back (threaded blind ...
Elesa+Ganter
21.06.2024
GN 565.3 - Cabinet "U" handles, Type A, Mounting from the back (threaded bl...
Ganter
19.06.2024
GN 423 - Cabinet „U“ handles, Type A, Mounting from the back
Ganter
19.06.2024
GN 565.3 - Cabinet "U" handles, Type B, Mounting from the operator's side
Ganter
19.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성