카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MRX-SST-p - Adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
MRX.
Powered by
CAD모델 선택
{elesa/general_catalogue/03/1_adjustable_handles/mrx_combi/mrx_s_p_inox.prj},{NB=Adjustable handles MRX.80-SST-p-M8x30},{CODE=142371},{DESCRIPTION=MRX.80-SST-p-M8x30},{DIM01=80},{DIM02=M8},{DIM03=92},{DIM04=28},{DIM05=54},{DIM06=58.5},{DIM07=47},{DIM08=10},{DIM09=22},{DIM10=19},{DIM11=30},{DIM12=24},{WEIGHT=57},{NDM=8.000},{KDM=6.466},{DX=8.000},{HX=3.000},{TRAVEL=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles MRX.40...
141371
MRX.40S-p-M6x16INOX
42
M6
50
18
32
35.5
29
6
14
12
16
18
13
Adjustable handles MRX.40...
141372
MRX.40 S-p-M6x20INOX
42
M6
50
18
32
35.5
29
6
14
12
20
18
14
Adjustable handles MRX.40...
141373
MRX.40 S-p-M6x25INOX
42
M6
50
18
32
35.5
29
6
14
12
25
18
15
Adjustable handles MRX.40...
141374
MRX.40 S-p-M6x30INOX
42
M6
50
18
32
35.5
29
6
14
12
30
18
16
Adjustable handles MRX.63...
141700
MRX.63 S-p-M8x16INOX
63
M8
73
23
43
46.5
37
8
17
15
16
20
28
Adjustable handles MRX.63...
141701
MRX.63 S-p-M8x20INOX
63
M8
73
23
43
46.5
37
8
17
15
20
20
29
Adjustable handles MRX.63...
141702
MRX.63 S-p-M8x25INOX
63
M8
73
23
43
46.5
37
8
17
15
25
20
31
Adjustable handles MRX.63...
141711
MRX.63 S-p-M8x30INOX
63
M8
73
23
43
46.5
37
8
17
15
30
20
32
Adjustable handles MRX.63...
141713
MRX.63 S-p-M8x40INOX
63
M8
73
23
43
46.5
37
8
17
15
40
20
36
Adjustable handles MRX.63...
141715
MRX.63 S-p-M8x50INOX
63
M8
73
23
43
46.5
37
8
17
15
50
20
38
Adjustable handles MRX.80...
142367
MRX.80-SST-p-M8x20
80
M8
92
28
54
58.5
47
10
22
19
20
24
53
Adjustable handles MRX.80...
142369
MRX.80-SST-p-M8x25
80
M8
92
28
54
58.5
47
10
22
19
25
24
55
Adjustable handles MRX.80...
142371
MRX.80-SST-p-M8x30
80
M8
92
28
54
58.5
47
10
22
19
30
24
57
Adjustable handles MRX.80...
142373
MRX.80-SST-p-M8x40
80
M8
92
28
54
58.5
47
10
22
19
40
24
61
Adjustable handles MRX.80...
142375
MRX.80-SST-p-M8x45
80
M8
92
28
54
58.5
47
10
22
19
45
24
63
Adjustable handles MRX.80...
142377
MRX.80-SST-p-M8x50
80
M8
92
28
54
58.5
47
10
22
19
50
24
66
Adjustable handles MRX.80...
142380
MRX.80-SST-p-M8x70
80
M8
92
28
54
58.5
47
10
22
19
70
24
67
Adjustable handles MRX.80...
142381
MRX.80 S-p-M10x20INOX
80
M10
92
28
54
58.5
47
10
22
19
20
24
54
Adjustable handles MRX.80...
142385
MRX.80 S-p-M10x30INOX
80
M10
92
28
54
58.5
47
10
22
19
30
24
60
Adjustable handles MRX.80...
142387
MRX.80 S-p-M10x40INOX
80
M10
92
28
54
58.5
47
10
22
19
40
24
62
Adjustable handles MRX.80...
142391
MRX.80 S-p-M12x30INOX
80
M12
92
28
54
58.5
47
10
22
19
30
24
68
Adjustable handles MRX.80...
142393
MRX.80 S-p-M12x40INOX
80
M12
92
28
54
58.5
47
10
22
19
40
24
75
Adjustable handles MRX.80...
142395
MRX.80 S-p-M12x50INOX
80
M12
92
28
54
58.5
47
10
22
19
50
24
83
Adjustable handles MRX.10...
143001
MRX.100 S-p-M12x30-INOX
100
M12
114
33
65
69.5
54
12
25
25
30
28
97
Adjustable handles MRX.10...
143003
MRX.100 S-p-M12x40-INOX
100
M12
114
33
65
69.5
54
12
25
25
40
28
105
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성