카탈로그: Conexa
생성됨: 01.07.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EVT-R - Adjustable branch tee couplings
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD모델 선택
{conexa/1_din_vers/1_5_einstellbar/c_evt_r_asmtab.prj},{NB=C-EVT 42-LR },{BEZ1=EVT 42-LR},{AUS=Set},{MAT=C},{DW=FKM},{BAU=L},{PN=160},{D1=42},{T=G1 1/2A},{D3=36},{D4=36},{D5=55},{L1=51},{L2=40.0},{L3=75.0},{L4=22},{L6=63},{S1=50},{S2=60},{S3=55},{PPATH=assemblies/c_evt_r_asmtpl.prj},{KGEINZEL=125.9},{KGM1=21.6},{KGM2=21.6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
T
Thread
ⁿ/ₐ
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L6
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
S3
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EVT 06-LR
C-EVT 06-LR
L
315
6
G1/8A
4
4
14
19
12.0
34.5
8
27
12
14
14
5.6
CONEXA C-EVT 08-LR
C-EVT 08-LR
L
315
8
G1/4A
6
6
18
21
14.0
37.5
12
29
12
17
19
10.1
CONEXA C-EVT 10-LR
C-EVT 10-LR
L
315
10
G1/4A
8
6
18
22
15.0
40.0
12
30
14
19
19
12.4
CONEXA C-EVT 12-LR
C-EVT 12-LR
L
315
12
G3/8A
10
9
22
24
17.0
42.0
12
32
17
22
22
16.7
CONEXA C-EVT 15-LR
C-EVT 15-LR
L
250
15
G1/2A
12
11
26
28
21.0
46.5
14
36
19
27
27
28.8
CONEXA C-EVT 18-LR
C-EVT 18-LR
L
250
18
G1/2A
15
14
26
31
23.5
50.0
14
40
24
32
27
38.7
CONEXA C-EVT 22-LR
C-EVT 22-LR
L
160
22
G3/4A
19
18
32
35
27.5
55.0
16
44
27
36
32
52.9
CONEXA C-EVT 28-LR
C-EVT 28-LR
L
160
28
G1A
24
23
39
38
30.5
61.0
18
47
36
41
41
73.8
CONEXA C-EVT 35-LR
C-EVT 35-LR
L
160
35
G1 1/4A
30
30
49
45
34.5
68.5
20
56
41
50
50
115.9
CONEXA C-EVT 42-LR
C-EVT 42-LR
L
160
42
G1 1/2A
36
36
55
51
40.0
75.0
22
63
50
60
55
169.1
CONEXA C-EVT 06-SR
C-EVT 06-SR
S
400
6
G1/4A
4
4
18
23
16.0
40.0
12
31
12
17
19
12.5
CONEXA C-EVT 08-SR
C-EVT 08-SR
S
400
8
G1/4A
5
5
18
24
17.0
43.0
12
32
14
19
19
15.5
CONEXA C-EVT 10-SR
C-EVT 10-SR
S
400
10
G3/8A
7
7
22
25
17.5
46.0
12
34
17
22
22
21.6
CONEXA C-EVT 12-SR
C-EVT 12-SR
S
400
12
G3/8A
8
8
22
29
21.5
50.0
12
38
17
24
22
26.4
CONEXA C-EVT 14-SR
C-EVT 14-SR
S
400
14
G1/2A
10
10
26
30
22.0
54.0
14
40
19
27
27
37.4
CONEXA C-EVT 16-SR
C-EVT 16-SR
S
400
16
G1/2A
12
12
26
33
24.5
56.0
14
43
24
30
27
45.5
CONEXA C-EVT 20-SR
C-EVT 20-SR
S
400
20
G3/4A
16
16
32
37
26.5
65.0
16
48
27
36
32
69.4
CONEXA C-EVT 25-SR
C-EVT 25-SR
S
250
25
G1A
20
20
39
42
30.0
73.0
18
54
36
46
41
132.3
CONEXA C-EVT 30-SR
C-EVT 30-SR
S
160
30
G1 1/4A
25
25
49
49
35.5
78.5
20
62
41
50
50
172.8
CONEXA C-EVT 38-SR
C-EVT 38-SR
S
160
38
G1 1/2A
32
32
55
57
41.0
89.0
22
72
50
60
55
254.3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
C-EVT - Branch tee couplings with cutting ring
Conexa
02.08.2013
Strain relief type ZL-MH
Murrplastik
10.11.2021
P-SOUK65-40-1 - Aerial Cam Unit
Chinese Manufacturers
21.05.2014
C-EVW-R - Adjustable elbow couplings
Conexa
02.08.2013
C-ET-M - Adjustable branch tee couplings with taper
Conexa
02.08.2013
C-EVL-M - Adjustable elbows with shank
Conexa
02.08.2013
P-LCUT-610_830-2 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
Strain relief type ZL-SW
Murrplastik
10.11.2021
Cable fixing plate Type KAF
Murrplastik
10.11.2021
Strain relief type ZL-AH
Murrplastik
10.11.2021
C-GAI-NPT - Straight female couplings
Conexa
02.08.2013
C-GE-UNF/UN - Straight male stud couplings
Conexa
06.03.2015
C-GE-M - Straight male stud couplings with seal-edge
Conexa
04.11.2013
GB/T 9116.4-2000 RJ - Hubbed slip-on-welding steel pipe flanges with ring-j...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성