MA16 - Parallel Swivelling Elbow Fitting, male
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD모델 선택
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma1620-20parallel20swivelling20elbow20fitting2c20male.prj},{NB=A0060051},{CODE=A0060051},{TYPE=MA16 10 18},{MAT=Brass Nickel Plated},{DTUBO=10},{DTUBO2=},{D1=G1/8},{D1IN=},{D2=16},{D2IN=.630},{D3=18},{D3IN=.709},{L1=5},{L1IN=.197},{L2=20,5},{L2IN=.807},{L3=26},{L3IN=1.024},{L4=},{L4IN=},{L5=},{L5IN=},{CH=16},{CH2=},{G=-},{OZ=-},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=11/1/2021},{NBCUSTOM=A0060051},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MA_Line_-_Push-in_Fittings\\MA16 - Parallel Swivelling Elbow Fitting, male\\MA16.csv},{NNCUSTOM=MA16},{NTCUSTOM=Parallel Swivelling Elbow Fitting, male}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D1
[mm]
D2
[mm]
D2IN
[인치]
D3
[mm]
D3IN
[인치]
L1
[mm]
L1IN
[인치]
L2
[mm]
L2IN
[인치]
L3
[mm]
L3IN
[인치]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0060000
A0060000
MA16 03 M5
Brass Nickel Plated
3
M5x0,8
7
.276
7,9
.311
4
.157
13,7
.539
14
.551
7
7,1
.250
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060010
A0060010
MA16 04 M5
Brass Nickel Plated
4
M5x0,8
9,1
.358
10
.394
4
.157
14
.551
17,5
.689
9
8,8
.310
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060011
A0060011
MA16 04 18
Brass Nickel Plated
4
G1/8
9,1
.358
14,5
.571
5
.197
18,2
.717
19,5
.768
13
15,7
.554
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060012
A0060012
MA16 04 14
Brass Nickel Plated
4
G1/4
9,1
.358
16
.630
6,5
.256
21,7
.854
19,5
.768
13
19
.670
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060030
A0060030
MA16 06 M5
Brass Nickel Plated
6
M5x0,8
12
.472
10
.394
4
.157
14
.551
20,5
.807
9
11,9
.420
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060031
A0060031
MA16 06 18
Brass Nickel Plated
6
G1/8
12
.472
14,5
.571
5
.197
18,2
.717
22
.866
13
18,5
.653
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060032
A0060032
MA16 06 14
Brass Nickel Plated
6
G1/4
12
.472
16
.630
6,5
.256
21,7
.854
22
.866
13
22
.776
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060033
A0060033
MA16 06 38
Brass Nickel Plated
6
G3/8
12
.472
20
.787
7
.276
22,2
.874
22
.866
13
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060034
A0060034
MA16 06 12
Brass Nickel Plated
6
G1/2
12
.472
25
.984
8,5
.335
24,2
.953
22
.866
13
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060041
A0060041
MA16 08 18
Brass Nickel Plated
8
G1/8
14
.551
14,5
.571
5
.197
18
.709
22,5
.886
13
22
.776
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060042
A0060042
MA16 08 14
Brass Nickel Plated
8
G1/4
14
.551
16
.630
6,5
.256
21,5
.846
22,5
.886
13
26
.917
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060043
A0060043
MA16 08 38
Brass Nickel Plated
8
G3/8
14
.551
20
.787
7
.276
25,5
1.004
23
.906
16
36,8
1.298
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060044
A0060044
MA16 08 12
Brass Nickel Plated
8
G1/2
14
.551
25
.984
8,5
.335
27,5
1.083
23
.906
16
41
1.446
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060051
A0060051
MA16 10 18
Brass Nickel Plated
10
G1/8
16
.630
18
.709
5
.197
20,5
.807
26
1.024
16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060052
A0060052
MA16 10 14
Brass Nickel Plated
10
G1/4
16
.630
18
.709
6,5
.256
22
.866
26
1.024
16
32,5
1.146
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060053
A0060053
MA16 10 38
Brass Nickel Plated
10
G3/8
16
.630
20
.787
7
.276
25,5
1.004
26
1.024
16
39,5
1.393
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060054
A0060054
MA16 10 12
Brass Nickel Plated
10
G1/2
16
.630
25
.984
8,5
.335
27,5
1.083
26
1.024
16
43,2
1.524
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060062
A0060062
MA16 12 14
Brass Nickel Plated
12
G1/4
19
.748
22,5
.886
6,5
.256
25,5
1.004
28,5
1.122
20
58,5
2.064
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060063
A0060063
MA16 12 38
Brass Nickel Plated
12
G3/8
19
.748
22,5
.886
7
.276
26
1.024
28,5
1.122
20
57
2.011
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060064
A0060064
MA16 12 12
Brass Nickel Plated
12
G1/2
19
.748
25
.984
8,5
.335
30,5
1.201
28,5
1.122
20
65,1
2.296
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060073
A0060073
MA16 14 38
Brass Nickel Plated
14
G3/8
22
.866
22,5
.886
7
.276
26
1.024
32
1.260
20
61,6
2.173
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060074
A0060074
MA16 14 12
Brass Nickel Plated
14
G1/2
22
.866
25
.984
8,5
.335
30,5
1.201
32
1.260
20
68,5
2.416
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060094
A0060094
MA16 16 12
Brass Nickel Plated
16
G1/2
24
.945
27
1.063
8,5
.335
33
1.299
36,5
1.437
25
105,2
3.711
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060095
A0060095
MA16 16 34
Brass Nickel Plated
16
G3/4
24
.945
32
1.260
9,5
.374
35
1.378
36,5
1.437
25
113,8
4.014
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060110
A0060110
MA16 04 M6
Brass Nickel Plated
4
M6x1
9,1
.358
10
.394
4,5
.177
14,5
.571
17,5
.689
9
8,7
.307
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성