GB/T7810-1995-ucc - Rolling bearings-Insert bearing units-Boundary dimensions
Chinese Manufacturers
XJB
Powered by
CAD모델 선택
{chinese_manufacturers/xjb/gb7810-1995-ucc.prj},{NB=UCC308 GB/T7810-1995},{IDNR=},{SE=3},{T=UCC308},{D=40.000},{B=52.000},{B1=57.1},{SUC=19},{SUEL=19.8},{D1=120.000},{A=34.000},{DA=90.000},{DD=90.000},{S=19.000},{S1=33.000},{C=23.000},{CA=7.000},{CB=3.500},{G=10.000},{M=10.000},{P=1.250}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
B
[mm]
B1
[mm]
SUC
[mm]
SUEL
[mm]
D1
[mm]
A
[mm]
UCC201 GB/T7810-1995
2
UCC201
12.000
27.400
37.3
11.5
13.9
67.000
20.000
UCC202 GB/T7810-1995
2
UCC202
15.000
27.400
37.3
11.5
13.9
67.000
20.000
UCC203 GB/T7810-1995
2
UCC203
17.000
27.400
37.3
11.5
13.9
67.000
20.000
UCC204 GB/T7810-1995
2
UCC204
20.000
31.000
43.7
12.7
17.1
72.000
20.000
UCC205 GB/T7810-1995
2
UCC205
25.000
34.100
44.4
14.3
17.5
80.000
22.000
UCC206 GB/T7810-1995
2
UCC206
30.000
38.100
48.4
15.9
18.3
85.000
27.000
UCC207 GB/T7810-1995
2
UCC207
35.000
42.900
51.1
17.5
18.8
90.000
28.000
UCC208 GB/T7810-1995
2
UCC208
40.000
49.200
56.3
19
21.4
100.000
30.000
UCC209 GB/T7810-1995
2
UCC209
45.000
49.200
56.3
19
21.4
110.000
31.000
UCC210 GB/T7810-1995
2
UCC210
50.000
51.600
62.7
19
24.6
120.000
33.000
UCC211 GB/T7810-1995
2
UCC211
55.000
55.600
71.4
22.2
27.8
125.000
35.000
UCC212 GB/T7810-1995
2
UCC212
60.000
65.100
77.8
25.4
31
130.000
38.000
UCC213 GB/T7810-1995
2
UCC213
65.000
65.100
85.7
25.4
34.1
140.000
40.000
UCC305 GB/T7810-1995
3
UCC305
25.000
38.000
46.8
15
16.7
90.000
26.000
UCC306 GB/T7810-1995
3
UCC306
30.000
43.000
50
17
17.5
100.000
28.000
UCC307 GB/T7810-1995
3
UCC307
35.000
48.000
51.6
19
18.3
110.000
32.000
UCC308 GB/T7810-1995
3
UCC308
40.000
52.000
57.1
19
19.8
120.000
34.000
UCC309 GB/T7810-1995
3
UCC309
45.000
57.000
58.7
22
19.8
130.000
38.000
UCC310 GB/T7810-1995
3
UCC310
50.000
61.000
66.6
22
24.6
140.000
40.000
UCC311 GB/T7810-1995
3
UCC311
55.000
66.000
73
25
27.8
150.000
44.000
UCC312 GB/T7810-1995
3
UCC312
60.000
71.000
79.4
26
30.95
160.000
46.000
UCC313 GB/T7810-1995
3
UCC313
65.000
75.000
85.7
30
32.55
170.000
50.000
UCC314 GB/T7810-1995
3
UCC314
70.000
78.000
82.1
33
34.15
180.000
52.000
UCC315 GB/T7810-1995
3
UCC315
75.000
82.000
100
32
37.3
190.000
55.000
UCC316 GB/T7810-1995
3
UCC316
80.000
86.000
106.4
34
40.5
200.000
60.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T7810-1995-ucfu - Rolling brarings-Insert bearings units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucfu - Rolling bearings-Insert bearing units-Boundary dimensi...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucflu - Rolling brarings-Insert bearings and eccentric lookin...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelfc - Rolling bearings-Insert bearing units-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelc - Rolling bearings-Insert bearing units-Boundary dimensi...
Chinese Manufacturers
21.05.2014
GB/T3882-1995-uc - Rolling brarings-Insert bearings and eccentric looking c...
Chinese Manufacturers
21.05.2014
3V210-06 - 3V210-06
Chinese Manufacturers
21.05.2014
LRPD - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
GH 5789-86 B - Hexagon flange bolts-heavy series-Product grade B
Chinese Manufacturers
21.05.2014
LGPMB - Heel Guide Plates
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120¡ãSmall countersunk head riveted nuts
Chinese Manufacturers
21.05.2014
LCPH-25 - Rotary Cam Blocks
Chinese Manufacturers
21.05.2014
GB 5281-85 - Hexagon socket head shoulder screws
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성