C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
TY
Powered by
CAD모델 선택
{chinese_manufacturers/ty/c2-k-2.prj},{NB=C2060-K-2},{NO=C2060},{P=38.10},{N=28.60},{G=14.30},{F=42.90},{B=63.00},{H4=14.70},{D5=5.20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
NO
ANSI Chain NO.
ⁿ/ₐ
P
[mm]
N
[mm]
G
[mm]
F
[mm]
B
[mm]
H4
[mm]
D5
[mm]
C2040-K-2
C2040
25.40
19.10
9.50
25.40
38.60
9.10
3.60
C2050-K-2
C2050
31.75
23.80
11.90
31.80
48.40
11.10
5.20
C2060-K-2
C2060
38.10
28.60
14.30
42.90
63.00
14.70
5.20
C2080-K-2
C2080
50.80
38.00
19.10
55.60
81.40
19.10
6.80
C2100-K-2
C2100
63.50
47.60
23.80
66.70
99.80
23.40
8.70
C2120-K-2
C2120
76.20
57.20
28.60
79.40
121.40
27.80
14.00
C2160-K-2
C2160
101.60
76.20
38.10
104.80
155.60
36.50
18.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
GB/T301-1995-53000u - Rolling bearings-Thrust ball bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
Z15 - Locking assemblies, type Z15
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - Rolling bearings-Deep groove ball bearings-Boundary di...
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
Z16 - Locking assemblies, type Z16
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성