GB/T 819.2-1997-H1 - Cross recessed countersunk flat head screws(common head style)-Grade A-Part 2:Steel of property class 8.8,stainless and non-ferrous metals
Chinese Manufacturers
QUNJIE
Powered by
CAD모델 선택
{chinese_manufacturers/qunjie/gb819.2-1997-h1.prj},{NB=Screws GB/T 819.2 M4x30-H1},{IDNR=},{D=4.000},{P=0.700},{B=38.000},{DK1=9.4},{DK=8.400},{DKMAX=8.4},{DKMIN=8},{K=2.700},{R=1.000},{X=1.750},{NO=2},{HM1=4.600},{HH1=2.100},{HH1MIN=2.1},{HH1MAX=2.6},{ZM1=4.400},{ZH1=2.060},{ZH1MIN=2.06},{ZH1MAX=2.51},{HM2=4.600},{HH2=2.100},{HH2MIN=2.1},{HH2MAX=2.6},{ZM2=4.400},{ZH2=2.060},{ZH2MIN=2.060},{ZH2MAX=2.51},{L=30.000},{LMIN=29.58},{LMAX=30.42}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
[mm]
P
[mm]
B
min
[mm]
DK1
max
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
K
max
[mm]
R
max
[mm]
X
max
[mm]
NO
[mm]
HM1
[mm]
HH1
[mm]
HH1MIN
[mm]
HH1MAX
[mm]
ZM1
[mm]
ZH1
depth
[mm]
ZH1MIN
[mm]
ZH1MAX
[mm]
HM2
[mm]
HH2
depth
[mm]
HH2MIN
[mm]
HH2MAX
[mm]
ZM2
[mm]
ZH2
depth
[mm]
ZH2MIN
[mm]
ZH2MAX
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Screws GB/T 819.2 M2x3-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
3.000
2.8
3.2
Screws GB/T 819.2 M2x4-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
4.000
3.76
4.24
Screws GB/T 819.2 M2x5-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
5.000
4.76
5.24
Screws GB/T 819.2 M2x6-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
6.000
5.76
6.24
Screws GB/T 819.2 M2x8-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
8.000
7.71
8.29
Screws GB/T 819.2 M2x10-H...
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
10.000
9.71
10.29
Screws GB/T 819.2 M2x12-H...
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
12.000
11.65
12.35
Screws GB/T 819.2 M2x14-H...
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
14.000
13.65
14.35
Screws GB/T 819.2 M2x16-H...
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
16.000
15.65
16.35
Screws GB/T 819.2 M2x20-H...
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
20.000
19.58
20.42
Screws GB/T 819.2 M2.5x3-...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
3.000
2.8
3.2
Screws GB/T 819.2 M2.5x4-...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
4.000
3.76
4.24
Screws GB/T 819.2 M2.5x5-...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
5.000
4.76
5.24
Screws GB/T 819.2 M2.5x6-...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
6.000
5.76
6.24
Screws GB/T 819.2 M2.5x8-...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
8.000
7.71
8.29
Screws GB/T 819.2 M2.5x10...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
10.000
9.71
10.29
Screws GB/T 819.2 M2.5x12...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
12.000
11.65
12.35
Screws GB/T 819.2 M2.5x14...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
14.000
13.65
14.35
Screws GB/T 819.2 M2.5x16...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
16.000
15.65
16.35
Screws GB/T 819.2 M2.5x20...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
20.000
19.58
20.42
Screws GB/T 819.2 M2.5x25...
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
25.000
24.58
25.42
Screws GB/T 819.2 M3x4-H1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
4.000
3.76
4.24
Screws GB/T 819.2 M3x5-H1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
5.000
4.76
5.24
Screws GB/T 819.2 M3x6-H1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
6.000
5.76
6.24
Screws GB/T 819.2 M3x8-H1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
8.000
7.71
8.29
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LUPP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
LTB - Thrust Bushings
Chinese Manufacturers
21.05.2014
LUPC - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
GB805-88 - Tight nuts
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성