GB6180-86 - Hexagon slotted and nuts,style 2-Product gradest A and B
Chinese Manufacturers
LIANGANG
Powered by
CAD모델 선택
{chinese_manufacturers/liangang/gb6180-86.prj},{NB=Nuts GB 6180 M12},{GUIGE=M12},{D=12.000},{P=1.500},{DA=13.000},{DAMAX=13.000},{DAMIN=12.000},{DE=0.000},{DEMAX=0.000},{DEMIN=0.000},{DW=16.600},{DWMIN=16.600},{E=20.030},{EMIN=20.030},{M=17.000},{MMAX=17.000},{MMIN=16.570},{M1=9.260},{M1MIN=9.260},{N=4.250},{NMIN=3.500},{NMAX=4.250},{S=18.000},{SMAX=18.000},{SMIN=17.730},{W=12.000},{WMAX=12.000},{WMIN=11.570},{KAIKOUXIAO=3.2¡Á22}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
GUIGE
Thread specification
ⁿ/ₐ
D
[mm]
P
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
DE
[mm]
DEMAX
[mm]
DEMIN
[mm]
DW
[mm]
DWMIN
[mm]
E
[mm]
EMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
M1
[mm]
M1MIN
[mm]
N
[mm]
NMIN
[mm]
NMAX
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
W
[mm]
WMAX
[mm]
WMIN
[mm]
KAIKOUXIAO
The openings pin
[mm]
Nuts GB 6180 M5
M5
5.000
0.500
5.750
5.750
5.000
0.000
0.000
0.000
6.900
6.900
8.790
8.790
7.100
7.100
6.740
3.840
3.840
2.000
1.400
2.000
8.000
8.000
7.850
5.100
5.100
4.800
1.2¡Á12
Nuts GB 6180 M6
M6
6.000
0.750
6.750
6.750
6.000
0.000
0.000
0.000
8.900
8.900
11.050
11.050
8.200
8.200
7.840
4.320
4.320
2.600
2.000
2.600
10.000
10.000
9.780
5.700
5.700
5.400
1.6¡Á14
Nuts GB 6180 M8
M8
8.000
1.000
8.750
8.750
8.000
0.000
0.000
0.000
11.600
11.600
14.380
14.380
10.500
10.500
10.070
5.710
5.710
3.100
2.500
3.100
13.000
13.000
12.730
7.500
7.500
7.140
2¡Á16
Nuts GB 6180 M10
M10
10.000
1.250
10.800
10.800
10.000
0.000
0.000
0.000
14.600
14.600
17.770
17.770
13.300
13.300
12.870
7.150
7.150
3.400
2.800
3.400
16.000
16.000
15.730
9.300
9.300
8.940
2.5¡Á20
Nuts GB 6180 M12
M12
12.000
1.500
13.000
13.000
12.000
0.000
0.000
0.000
16.600
16.600
20.030
20.030
17.000
17.000
16.570
9.260
9.260
4.250
3.500
4.250
18.000
18.000
17.730
12.000
12.000
11.570
3.2¡Á22
Nuts GB 6180 M14
M14
14.000
1.500
15.100
15.100
14.000
0.000
0.000
0.000
19.600
19.600
23.350
23.350
19.100
19.100
18.580
10.700
10.700
4.250
3.500
4.250
21.000
21.000
20.670
14.100
14.100
13.670
3.2¡Á26
Nuts GB 6180 M16
M16
16.000
1.500
17.300
17.300
16.000
0.000
0.000
0.000
22.500
22.500
26.750
26.750
22.400
22.400
21.880
12.600
12.600
5.700
4.500
5.700
24.000
24.000
23.670
16.400
16.400
15.970
4¡Á28
Nuts GB 6180 M20
M20
20.000
2.000
21.600
21.600
20.000
28.000
28.000
27.160
27.700
27.700
32.950
32.950
26.300
26.300
25.460
15.200
15.200
5.700
4.500
5.700
30.000
30.000
29.160
20.300
20.300
19.460
4¡Á36
Nuts GB 6180 M24
M24
24.000
2.000
25.900
25.900
24.000
34.000
34.000
33.000
33.200
33.200
39.550
39.550
31.900
31.900
30.900
18.100
18.100
6.700
5.500
6.700
36.000
36.000
35.000
23.900
23.900
23.060
5¡Á40
Nuts GB 6180 M30
M30
30.000
2.000
32.400
32.400
30.000
42.000
42.000
41.000
42.700
42.700
50.850
50.850
37.600
37.600
36.600
21.800
21.800
8.500
7.000
8.500
46.000
46.000
45.000
28.600
28.600
27.760
6.3¡Á50
Nuts GB 6180 M36
M36
36.000
3.000
38.900
38.900
36.000
50.000
50.000
49.000
51.100
51.100
60.790
60.790
43.700
43.700
42.700
26.500
26.500
8.500
7.000
8.500
55.000
55.000
53.800
34.700
34.700
33.700
6.3¡Á65
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
DIN 582 - Ring nuts
Chinese Manufacturers
27.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
Q330 - Prevailing torque type all-metal hexagon nuts with flange
Chinese Manufacturers
21.05.2014
Q199B - End face projection welding stud
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
GB 27-88 - Hexagon fit bolts-Product grade A and B
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
Q198C - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
GB 27-88 - Hexagon fit bolts-Product grade A and B
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성