카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26046 - Fastener with threaded collar round head Ø 23 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.500 bigHead® with threaded collar
02.600.500.30 bigHead® with threaded collar
BN 26100, BN 26046 Fastener with threaded collar
Powered by
CAD모델 선택
{bossard/02/02_600/02_600_500/02_600_500_30/bn_26100_26046/f2_sf2_b23_s23.prj},{NB=3784218},{BNARTNR=3784218},{BNARTNR1=300174079},{BZC=F2/B23-M6x16},{W=Stahl},{BNSURFACE=verzinkt},{DXL=M6 x 16mm},{D=M6},{NDM=6},{KDM=4.917},{L=16},{KF=B23 - geschlossen},{VERSKF=1},{K=Ø 23},{LX=1.600},{DX=9.500},{DX1=12.700},{DX2=0.000},{X=1},{BNMAT=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
KF
Head shape
ⁿ/ₐ
K
Head around
[mm]
BNMAT
Material
ⁿ/ₐ
3784112
3784112
300176741
F2/B23-M6x10
Steel
zinc plated
M6 x 10mm
M6
10
B23 - closed
Ø 23
3784129
3784129
300178786
F2/B23-M6x14
Steel
zinc plated
M6 x 14mm
M6
14
B23 - closed
Ø 23
3784218
3784218
300174079
F2/B23-M6x16
Steel
zinc plated
M6 x 16mm
M6
16
B23 - closed
Ø 23
3784156
3784156
300174078
F2/B23-M8x10
Steel
zinc plated
M8 x 10mm
M8
10
B23 - closed
Ø 23
3784195
3784195
300203581
F2/B23-M8x14
Steel
zinc plated
M8 x 14mm
M8
14
B23 - closed
Ø 23
3784271
3784271
300203114
F2/B23-M10x14
Steel
zinc plated
M10 x 14mm
M10
14
B23 - closed
Ø 23
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성