카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26049 - Fastener with threaded collar square head 32 x 32 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.500 bigHead® with threaded collar
02.600.500.10 bigHead® with threaded collar
BN 26050, BN 26049 Fastener with threaded collar
Powered by
CAD모델 선택
{bossard/02/02_600/02_600_500/02_600_500_10/bn_26050_26049/sf2_b32_s32.prj},{NB=3790498},{BNARTNR=3790498},{BNARTNR1=300212829},{BZC=SF2/B32-M6x15},{W=INOX A4},{DXL=M6 x 15mm},{D=M6},{NDM=6},{KDM=4.917},{L=15},{KF=B32 - geschlossen},{VERSKF=1},{K=32 x 32},{DP=1.200},{DP1=1.600},{DV=12.700},{DM=9.500},{O=9.500},{X=1},{BNMAT=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
KF
Head shape
ⁿ/ₐ
K
Square head
[mm]
BNMAT
Material
ⁿ/ₐ
3784375
3784375
300164589
SF2/B32-M4x10
Stainless steel A4
M4 x 10mm
M4
10
B32 - closed
32 x 32
3784351
3784351
300164586
SF2/B32-M5x10
Stainless steel A4
M5 x 10mm
M5
10
B32 - closed
32 x 32
3784226
3784226
300164587
SF2/B32-M6x10
Stainless steel A4
M6 x 10mm
M6
10
B32 - closed
32 x 32
3790498
3790498
300212829
SF2/B32-M6x15
Stainless steel A4
M6 x 15mm
M6
15
B32 - closed
32 x 32
9001926
9001926
300215844
SF2/B32-M6x20
Stainless steel A4
M6 x 20mm
M6
20
B32 - closed
32 x 32
3784299
3784299
300179297
SF2/B32-M8x10
Stainless steel A4
M8 x 10mm
M8
10
B32 - closed
32 x 32
3786509
3786509
300205582
SF2/B32-M8x15
Stainless steel A4
M8 x 15mm
M8
15
B32 - closed
32 x 32
3784334
3784334
300201242
SF2/B32-M8x20
Stainless steel A4
M8 x 20mm
M8
20
B32 - closed
32 x 32
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성