카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1375 - Disc springs (EN 16983; DIN 2093), serie C, spring steel, phosphated and oiled
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 804, BN 805, BN 1375 Disc springs
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_100/01_300_100_10/bn_804_805_1375/bn_1375.prj},{NB=BN 1375 1148370 disc spring 31.5-1.85},{CNSORDERNO=1148370},{BNARTNR=1148370},{BNNORM1=EN 16983 C},{BNNORM2=DIN 2093},{BNMAT=Federstahl 42-52 HRC},{CNSMAT=Federstahl 42-52 HRC},{BNSURFACE=phosphatiert und geölt},{DE=31.500},{DI=16.300},{T=0.800},{HE=1.850},{HO=1.050},{LO=1.850},{REIHE=C},{GRUPPE=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DE
Outer diameter h12
[mm]
DI
Inside diameter H12
[mm]
T
Thickness
[mm]
HO
Height
[mm]
LO
Overall thickness
[mm]
REIHE
Serie
ⁿ/ₐ
GRUPPE
Group
ⁿ/ₐ
BN 1375 1146289 disc spri...
1146289
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
8.000
4.200
0.200
0.250
0.450
C
1
BN 1375 1146386 disc spri...
1146386
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
10.000
5.200
0.250
0.300
0.550
C
1
BN 1375 1146467 disc spri...
1146467
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
12.500
6.200
0.350
0.450
0.800
C
1
BN 1375 1146483 disc spri...
1146483
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
14.000
7.200
0.350
0.450
0.800
C
1
BN 1375 1146750 disc spri...
1146750
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
16.000
8.200
0.400
0.500
0.900
C
1
BN 1375 1147072 disc spri...
1147072
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
18.000
9.200
0.450
0.600
1.050
C
1
BN 1375 1147080 disc spri...
1147080
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
20.000
10.200
0.500
0.650
1.150
C
1
BN 1375 1148346 disc spri...
1148346
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
22.500
11.200
0.600
0.800
1.400
C
1
BN 1375 1148354 disc spri...
1148354
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
25.000
12.200
0.700
0.900
1.600
C
1
BN 1375 1148362 disc spri...
1148362
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
28.000
14.200
0.800
1.000
1.800
C
1
BN 1375 1148370 disc spri...
1148370
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
31.500
16.300
0.800
1.050
1.850
C
1
BN 1375 1148389 disc spri...
1148389
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
35.500
18.300
0.900
1.150
2.050
C
1
BN 1375 1148397 disc spri...
1148397
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
40.000
20.400
1.000
1.300
2.300
C
1
BN 1375 1148400 disc spri...
1148400
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
45.000
22.400
1.250
1.600
2.850
C
2
BN 1375 1148419 disc spri...
1148419
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
50.000
25.400
1.250
1.600
2.850
C
2
BN 1375 1148427 disc spri...
1148427
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
56.000
28.500
1.500
1.950
3.450
C
2
BN 1375 1148435 disc spri...
1148435
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
63.000
31.000
1.800
2.350
4.150
C
2
BN 1375 1148443 disc spri...
1148443
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
71.000
36.000
2.000
2.600
4.600
C
2
BN 1375 2034026 disc spri...
2034026
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
80.000
41.000
2.250
2.950
5.200
C
2
BN 1375 1148451 disc spri...
1148451
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
90.000
46.000
2.500
3.200
5.700
C
2
BN 1375 1148478 disc spri...
1148478
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
100.000
51.000
2.700
3.500
6.200
C
2
BN 1375 1148486 disc spri...
1148486
EN 16983 C
DIN 2093
Spring steel 42-52 HRC
phosphated and oiled
112.000
57.000
3.000
3.900
6.900
C
2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BN 805 - Disc springs (EN 16983; DIN 2093), serie B, spring steel, phosphat...
Bossard Catalog
31.10.2023
BN 804 - Disc springs (EN 16983; DIN 2093), serie A, spring steel, phosphat...
Bossard Catalog
31.10.2023
DIN ≈2093 A/C - Disc springs
Fabory
13.02.2023
BN 503 - Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, nicke...
Bossard Catalog
31.10.2023
Disc Springs
DIM
26.09.2017
Disc Spring - according to DIN and other standards
Febrotec
16.05.2024
DIN 2093 - Disc springs
Fabory
13.02.2023
DIN 2093 C - Steel
Böllhoff
26.10.2021
07360 - Spring washers DIN EN 16983
norelem
30.05.2024
BN 567 - Flat washers thin type, brass, nickel plated
Bossard Catalog
31.10.2023
DIN 2093 B - Stainless steel A2
Böllhoff
26.10.2021
Disc Spring Standard Material
Schnorr
23.11.2021
BN 796 - Waved spring washers (DIN 137 B), spring steel, black
Bossard Catalog
31.10.2023
DIN 2093 B - Steel
Böllhoff
26.10.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성