카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 735 - Flat washers thin type, steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 735 Flat washers thin type
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_10/bn_735/bn_735.prj},{NB=BN 735 1270877 flat washer thin type 10.5},{CNSORDERNO=1270877},{BNARTNR=1270877},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=verzinkt-blau},{D=M10},{DA=10.5},{DW=25.0},{H=1.2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
for screws
[mm]
DA
Inner diameter H11
[mm]
DW
Outer diameter
[mm]
H
Height
[mm]
BN 735 1270796 flat washe...
1270796
Steel hardness class 140 ...
zinc plated blue
M3
3.2
10.0
0.5
BN 735 1270818 flat washe...
1270818
Steel hardness class 140 ...
zinc plated blue
M3
3.2
13.0
0.5
BN 735 1270826 flat washe...
1270826
Steel hardness class 140 ...
zinc plated blue
M4
4.3
14.0
0.8
BN 735 1270834 flat washe...
1270834
Steel hardness class 140 ...
zinc plated blue
M5
5.3
15.0
0.8
BN 735 1270842 flat washe...
1270842
Steel hardness class 140 ...
zinc plated blue
M6
6.4
16.0
0.8
BN 735 1270850 flat washe...
1270850
Steel hardness class 140 ...
zinc plated blue
M7
7.4
17.0
0.8
BN 735 1270869 flat washe...
1270869
Steel hardness class 140 ...
zinc plated blue
M8
8.4
20.0
1.2
BN 735 1270877 flat washe...
1270877
Steel hardness class 140 ...
zinc plated blue
M10
10.5
25.0
1.2
BN 735 1270885 flat washe...
1270885
Steel hardness class 140 ...
zinc plated blue
M12
13.0
30.0
1.6
BN 735 1270893 flat washe...
1270893
Steel hardness class 140 ...
zinc plated blue
M14
15.0
35.0
1.6
BN 735 1270907 flat washe...
1270907
Steel hardness class 140 ...
zinc plated blue
M16
17.0
40.0
1.6
BN 735 1270915 flat washe...
1270915
Steel hardness class 140 ...
zinc plated blue
M18
19.0
50.0
2.0
BN 735 1270923 flat washe...
1270923
Steel hardness class 140 ...
zinc plated blue
M20
21.0
55.0
2.0
BN 735 1270931 flat washe...
1270931
Steel hardness class 140 ...
zinc plated blue
M24
25.0
60.0
3.0
BN 735 1270958 flat washe...
1270958
Steel hardness class 140 ...
zinc plated blue
M30
31.0
60.0
3.0
BN 735 1270966 flat washe...
1270966
Steel hardness class 140 ...
zinc plated blue
M33
36.0
70.0
3.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성