카탈로그: Bordignon
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CSMF S - nitrogen gas springs with flanged body
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CSMF...S
Powered by
CAD모델 선택
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/csmf_s/csmf_s_asmtab.prj},{NB=CSMF75-50-S(03000)},{MODELLO=CSMF75-50-S},{CORSA=50},{CU=0},{L=125},{N=175},{D=75},{DS=45},{M=M8},{H=12},{BAR1=189},{IN=3000},{IN1=3000},{A=125},{B=100},{F=24},{FIN1=5400},{PRA=6},{CARICO=0},{PPATH=../csmf/csmf_asmtpl.prj},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{DSIMG=_templates/images/back_bot}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
[mm]
DS
Piston rod diameter
[mm]
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
F
Height of flange
[mm]
INFO
ⁿ/ₐ
CSMF50-10-S
10
80
90
50
30
212
2460
24
Inner geometry does not c...
CSMF50-25-S
25
95
120
50
30
212
2460
24
Inner geometry does not c...
CSMF50-38-S
38
108
146
50
30
212
2510
24
Inner geometry does not c...
CSMF50-50-S
50
120
170
50
30
212
2590
24
Inner geometry does not c...
CSMF50-63-S
63
133
196
50
30
212
2590
24
Inner geometry does not c...
CSMF50-80-S
80
150
230
50
30
212
2590
24
Inner geometry does not c...
CSMF50-100-S
100
170
270
50
30
212
2650
24
Inner geometry does not c...
CSMF50-125-S
125
210
335
50
30
212
2670
24
Inner geometry does not c...
CSMF50-160-S
160
255
415
50
30
212
2680
24
Inner geometry does not c...
CSMF50-200-S
200
295
495
50
30
212
2690
24
Inner geometry does not c...
CSMF63-10-S
10
85
95
63
40
159
2900
24
Inner geometry does not c...
CSMF63-25-S
25
100
125
63
40
159
3270
24
Inner geometry does not c...
CSMF63-38-S
38
113
151
63
40
159
3430
24
Inner geometry does not c...
CSMF63-50-S
50
125
175
63
40
159
3490
24
Inner geometry does not c...
CSMF63-63-S
63
138
201
63
40
159
3500
24
Inner geometry does not c...
CSMF63-80-S
80
155
235
63
40
159
3500
24
Inner geometry does not c...
CSMF63-100-S
100
180
280
63
40
159
3580
24
Inner geometry does not c...
CSMF63-125-S
125
210
335
63
40
159
3580
24
Inner geometry does not c...
CSMF63-160-S
160
255
415
63
40
159
3690
24
Inner geometry does not c...
CSMF63-200-S
200
295
495
63
40
159
3750
24
Inner geometry does not c...
CSMF75-10-S
10
85
95
75
45
189
4800
24
Inner geometry does not c...
CSMF75-25-S
25
100
125
75
45
189
5200
24
Inner geometry does not c...
CSMF75-38-S
38
113
151
75
45
189
5300
24
Inner geometry does not c...
CSMF75-50-S
50
125
175
75
45
189
5400
24
Inner geometry does not c...
CSMF75-63-S
63
138
201
75
45
189
5500
24
Inner geometry does not c...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성