카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0142 - Assembly tools for self-tapping threaded inserts
Blohm
Machine devices, jig devices
Threaded Inserts
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/gewindeeinsaetze/07652_1.prj},{NB=B0142.812},{BESTBLOHM=B0142.812},{AUSF=Handausführung},{D1=M12},{D2=-},{D3=-},{L=92.0},{S=1/4\"},{SW=19},{EDMRW=60},{DRWLM=-},{INFO=Info},{BS=Infotext},{GEW=0.0892},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=NORELEM,KIPP,,BLOHM},{XA=MIN},{XB=MIN},{XC=MIN},{XD=MIN},{XE=MIN},{XF=MIN},{XG=MIN},{NDM=MIN},{SW1=MIN},{XH=MIN},{XI=MIN},{XJ=MIN},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
S
square
[mm]
SW
width across flats
[mm]
EDMRW
Insertion torque ref. values Nm
[Nm]
DRWLM
RPM ref. values for light metal
[min-1]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0142.803
B0142.803
manual operation
M3
-
-
46.0
1/4"
5,5
2,5
-
0.0073
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.804
B0142.804
manual operation
M4
-
-
48.0
1/4"
7
5,5
-
0.0116
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.805
B0142.805
manual operation
M5
-
-
57.0
1/4"
8
10
-
0.0124
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.806
B0142.806
manual operation
M6
-
-
62.0
1/4"
10
15
-
0.0193
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.808
B0142.808
manual operation
M8
-
-
72.0
1/4"
13
28
-
0.0311
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.810
B0142.810
manual operation
M10
-
-
82.0
1/4"
17
40
-
0.0587
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.812
B0142.812
manual operation
M12
-
-
92.0
1/4"
19
60
-
0.0892
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.903
B0142.903
machine type
M3
8
18
80.0
6
-
2,5
650 - 900
0.0698
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.904
B0142.904
machine type
M4
8
18
80.0
6
-
5,5
400 - 600
0.0705
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.905
B0142.905
machine type
M5
12,5
30
96.5
10
-
10
400 - 600
0.2485
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.906
B0142.906
machine type
M6
12,5
30
96.5
10
-
15
280 - 400
0.2471
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.908
B0142.908
machine type
M8
12,5
30
96.5
10
-
28
280 - 400
0.2457
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.910
B0142.910
machine type
M10
13
40
110.0
10
-
40
200 - 300
0.5739
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.912
B0142.912
machine type
M12
13
40
110.0
10
-
60
200 - 300
0.5300
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0142.916
B0142.916
machine type
M16
13
40
110.0
10
-
160
150 - 200
0.5298
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성