카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0462 - Rubber buffers parabolic
Blohm
Buffer elements
Powered by
CAD모델 선택
{blohm/daempfungselemente/26110.prj},{NB=B0462.03504055},{BESTBLOHM=B0462.03504055},{D=35},{H=40},{G=M8},{L=23},{BELASTUNG=1750},{FEDERSTK=16},{GEW=0.0536},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=40169960},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{NDM=8.0},{XA=10.000},{XB=55.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
diameter
[mm]
H
height
[mm]
G
thread
[mm]
L
height
[mm]
BELASTUNG
Coad raiting
[N]
FEDERSTK
Spring stiffness
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0462.02002455
B0462.02002455
20
24
M6
18
500
14
0.0104
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0462.03003655
B0462.03003655
30
36
M8
20
750
15
0.0340
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0462.03504055
B0462.03504055
35
40
M8
23
1750
16
0.0536
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0462.05005855
B0462.05005855
50
58
M10
28
3000
30
0.1130
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0462.05006755
B0462.05006755
50
67
M8
38
3200
30
0.1290
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0462.07508955
B0462.07508955
75
89
M12
37
8000
50
0.3975
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성