피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
M8, series 718, Automation Technology - Sensors and Actuators - male panel mount connector
binder
Automation Technology - Sensors and Actuators
M8
Male panel mount connector, front fastened, with single wires
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m8/male20panel20mount20connector2c20front20fastened2c20with20single20wires/m82c20series207182c20automation20technology20-20sensors20and20actuators.prj},{NB=76 6319 1111 00008-0200},{ARTNR=76 6319 1111 00008-0200},{PREVIEW=../../../_pool_/55/51/718_3_fs_front_konf.png},{PUBLIKATIONSKANAL=binder HQ,binder USA},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{SHZART2=},{ZUL1=UL},{BEZKUZ=M8, series 718, Automation Technology - Sensors and Actuators},{BEZ=M8 male panel mount connector, Contacts: 8, unshielded, single wires, IP67, UL, front mounting},{BER=Automation Technology - Sensors and Actuators},{STBAUF=male panel mount connector},{POLZ=8},{PRGRKU=M8},{SER=series 718},{STVER=screw},{ANSQM=0.14 mm²},{ANSQA=AWG 26},{MECHLD=> 100 Mating cycles},{EMVTL=unshielded},{SPNG=30 V},{BESSP=800 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=II},{PRFSSP=800 V}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
SHZART2
Degree of Protection 2
ⁿ/ₐ
ZUL1
Permit 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KABDURM
Cable diameter
ⁿ/ₐ
BIRKF
Bending radius, fixed cable
ⁿ/ₐ
BIRKB
Bending radius, moving cable
ⁿ/ₐ
BIZY
Bending cycles
ⁿ/ₐ
ZLBE
Permitted acceleration
ⁿ/ₐ
VEGES
Travel speed
ⁿ/ₐ
LIZABA
Structure of the cable
ⁿ/ₐ
LIZLAE
Strand length
ⁿ/ₐ
UTEKBC
Temperature range cable in move from
ⁿ/ₐ
UTEKFC
Temperature range cable fixed from
ⁿ/ₐ
OTEKBC
Temperature range cable fixed to
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
MATVER
Locking material
ⁿ/ₐ
MATMA1
Sheath material
ⁿ/ₐ
MANFAB
Sheath color
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
ISLLI1
Single-lead insulation
ⁿ/ₐ
76 6119 1111 00006-0200
76 6119 1111 00006-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
6
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
7.50
85 °C
-40 °C
0,2 m
PA
Zinc die-cast nickel-plat...
CuZn (brass)
76 6119 1111 00008-0200
76 6119 1111 00008-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
8
M8
series 718
screw
0.34 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
7
85 °C
-25 °C
4.7
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≤ 3.33 m/s
43 x 0.10 mm
0,2 m
-25 °C
-50 °C
80 °C
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
76 6319 1111 00003-0200
76 6319 1111 00003-0200
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
3
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
6.55
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3403 86 03
09 3403 86 03
IP67
IP67 (screw)
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
3
M8
series 718
snap, screw
0.34 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
6.436
85 °C
-25 °C
4.7
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≤ 3.33 m/s
43 x 0.10 mm
0,2 m
-25 °C
-50 °C
80 °C
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
76 6319 1111 00004-0200
76 6319 1111 00004-0200
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
4
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
7.56
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6319 1111 00005-0200
76 6319 1111 00005-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
5
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
3 A
≤ 3 mΩ
8.56
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3419 86 03
09 3419 86 03
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
3
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
5.837
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6319 1111 00006-0200
76 6319 1111 00006-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
6
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
7.71
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6319 1111 00008-0200
76 6319 1111 00008-0200
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
8
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
8.96
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
76 6119 1111 00003-0200
76 6119 1111 00003-0200
IP67
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
3
M8
series 718
snap, screw
0.34 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
6.436
85 °C
-25 °C
4.7
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≤ 3.33 m/s
43 x 0.10 mm
0,2 m
-25 °C
-50 °C
80 °C
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
76 6119 1111 00004-0200
76 6119 1111 00004-0200
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
4
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
7.36
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3391 86 04
09 3391 86 04
IP67 (snap)
IP67 (screw)
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
4
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
6.8
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3421 86 04
09 3421 86 04
IP67 (snap)
IP67 (screw)
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
4
M8
series 718
snap, screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
6.797
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3463 86 06
09 3463 86 06
IP67
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
6
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
7.023
85 °C
-40 °C
0,2 m
PA
Zinc die-cast nickel-plat...
CuZn (brass)
09 3425 86 05
09 3425 86 05
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
5
M8
series 718
screw
0.25 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
3 A
≤ 3 mΩ
7.5
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3487 86 08
09 3487 86 08
IP67
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
8
M8
series 718
screw
0.34 mm²
AWG 24
> 100 Mating cycles
unshielded
60 V
1500 V
3
II
II
1500 V
4 A
≤ 3 mΩ
7
85 °C
-25 °C
4.7
≥ 5 x Ø
≥ 10 x Ø
>5 million
≥ 5 m/s²
≤ 3.33 m/s
43 x 0.10 mm
0,2 m
-25 °C
-50 °C
80 °C
PUR
Zinc die-cast nickel-plat...
PUR
black
Pin: CuZn (brass) / Socke...
PP9Y halogen-free
09 3423 86 06
09 3423 86 06
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
6
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
6.884
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
09 3427 86 08
09 3427 86 08
IP67
UL
M8, series 718, Automatio...
M8 male panel mount conne...
Automation Technology - S...
male panel mount connecto...
8
M8
series 718
screw
0.14 mm²
AWG 26
> 100 Mating cycles
unshielded
30 V
800 V
3
II
II
800 V
1.5 A
≤ 3 mΩ
8
85 °C
-40 °C
0,2 m
PA
CuZn (brass)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성