카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EBU-1SH - Ringed enhanced lead bush
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EBU -1SH Ringed enhanced lead bush
Powered by
CAD모델 선택
{berger_tools/pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_1sh/ebu_1sh.prj},{NB=EBU-1SH- 24 x 76 Cementato, temperato, rettificato85},{ARTNR=EBU-1SH 24X76},{IDNR=},{TYP=EBU-1SH},{D3=30},{D4=35},{K=6},{F=9},{L1=85},{S2=76.000},{D1=24.000},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{S2X=22,27,36,46,56,66,76,86,96,116},{D1A=22,24},{L1X=31,36,45,55,65,75,85,95,105,125}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D3
[mm]
D4
[mm]
K
[mm]
F
[mm]
L
[mm]
L1
[mm]
S2
[mm]
D1
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EBU-1SH- 14 x 22
EBU-1SH 14X22
EBU-1SH
20
25
6
9
31
31
22.000
14.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 15 x 22
EBU-1SH 15X22
EBU-1SH
20
25
6
9
31
31
22.000
15.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 14 x 27
EBU-1SH 14X27
EBU-1SH
20
25
6
9
36
36
27.000
14.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 15 x 27
EBU-1SH 15X27
EBU-1SH
20
25
6
9
36
36
27.000
15.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 14 x 36
EBU-1SH 14X36
EBU-1SH
20
25
6
9
45
45
36.000
14.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 15 x 36
EBU-1SH 15X36
EBU-1SH
20
25
6
9
45
45
36.000
15.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 14 x 46
EBU-1SH 14X46
EBU-1SH
20
25
6
9
55
55
46.000
14.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 15 x 46
EBU-1SH 15X46
EBU-1SH
20
25
6
9
55
55
46.000
15.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 14 x 56
EBU-1SH 14X56
EBU-1SH
20
25
6
9
56
65
56.000
14.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 15 x 56
EBU-1SH 15X56
EBU-1SH
20
25
6
9
56
65
56.000
15.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 14 x 66
EBU-1SH 14X66
EBU-1SH
20
25
6
9
56
75
66.000
14.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 15 x 66
EBU-1SH 15X66
EBU-1SH
20
25
6
9
56
75
66.000
15.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 14 x 76
EBU-1SH 14X76
EBU-1SH
20
25
6
9
56
85
76.000
14.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 15 x 76
EBU-1SH 15X76
EBU-1SH
20
25
6
9
56
85
76.000
15.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 18 x 22
EBU-1SH 18X22
EBU-1SH
26
31
6
9
31
31
22.000
18.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 20 x 22
EBU-1SH 20X22
EBU-1SH
26
31
6
9
31
31
22.000
20.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 18 x 27
EBU-1SH 18X27
EBU-1SH
26
31
6
9
36
36
27.000
18.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 20 x 27
EBU-1SH 20X27
EBU-1SH
26
31
6
9
36
36
27.000
20.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 18 x 36
EBU-1SH 18X36
EBU-1SH
26
31
6
9
45
45
36.000
18.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 20 x 36
EBU-1SH 20X36
EBU-1SH
26
31
6
9
45
45
36.000
20.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 18 x 46
EBU-1SH 18X46
EBU-1SH
26
31
6
9
55
55
46.000
18.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 20 x 46
EBU-1SH 20X46
EBU-1SH
26
31
6
9
55
55
46.000
20.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 18 x 56
EBU-1SH 18X56
EBU-1SH
26
31
6
9
65
65
56.000
18.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 20 x 56
EBU-1SH 20X56
EBU-1SH
26
31
6
9
65
65
56.000
20.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EBU-1SH- 18 x 66
EBU-1SH 18X66
EBU-1SH
26
31
6
9
75
75
66.000
18.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성