카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 278 - Swivel clamp connectors, Id. No. 2 with Stainless Steel-clamping screw DIN 912, Type IV with with female serration
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN278
Powered by
CAD모델 선택
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn278/gn_278_iv_2.prj},{NB=Laschen-Klemmverbinder GN278-B40-IV-2-SW},{ARTNR=GN278-B40-IV-2-SW},{PARTNUMBER=GN 278-B40-IV-2-SW},{NORMNR=GN 278},{FORM=IV},{D1=B40},{D11=40.000},{B=65},{BX=40.000},{D2=10.5},{D3=M 10},{D4=M 10},{K=65},{L1=148},{L2=65},{M=70},{S=17},{T=32.5},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{WEIGHT=0.6850},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
ⁿ/ₐ
FORM
Type IV with with female serration
ⁿ/ₐ
D1
bore
[mm]
B
Swivel width
[mm]
D2
[mm]
D3
Clamping screw
[mm]
D4
[mm]
K
[mm]
L1
[mm]
L2
[mm]
M
[mm]
S
[mm]
T
[mm]
OBVIS
Finish
ⁿ/ₐ
KLEMM
Clamping lever for d3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Laschen-Klemmverbinder GN...
GN278-B20-IV-2-BL
IV
B20
40
8.5
M 8
M 8
40
95
40
43
13
20.0
blank
GN 911-M 8-32
0.1800
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B20-IV-2-SW
IV
B20
40
8.5
M 8
M 8
40
95
40
43
13
20.0
black
GN 911-M 8-32
0.1820
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B25-IV-2-BL
IV
B25
40
8.5
M 8
M 8
40
95
40
43
13
20.0
blank
GN 911-M 8-32
0.1600
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B25-IV-2-SW
IV
B25
40
8.5
M 8
M 8
40
95
40
43
13
20.0
black
GN 911-M 8-32
0.1600
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B30-IV-2-BL
IV
B30
40
8.5
M 8
M 8
40
95
40
43
13
20.0
blank
GN 911-M 8-32
0.1400
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B30-IV-2-SW
IV
B30
40
8.5
M 8
M 8
40
95
40
43
13
20.0
black
GN 911-M 8-32
0.1420
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B40-IV-2-BL
IV
B40
65
10.5
M 10
M 10
65
148
65
70
17
32.5
blank
GN 911-M10-55
0.6850
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B40-IV-2-SW
IV
B40
65
10.5
M 10
M 10
65
148
65
70
17
32.5
black
GN 911-M10-55
0.6850
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B42-IV-2-BL
IV
B42
65
10.5
M 10
M 10
65
148
65
70
17
32.5
blank
GN 911-M10-55
0.6650
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B42-IV-2-SW
IV
B42
65
10.5
M 10
M 10
65
148
65
70
17
32.5
black
GN 911-M10-55
0.6650
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B45-IV-2-BL
IV
B45
65
10.5
M 10
M 10
65
148
65
70
17
32.5
blank
GN 911-M10-55
0.6200
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B45-IV-2-SW
IV
B45
65
10.5
M 10
M 10
65
148
65
70
17
32.5
black
GN 911-M10-55
0.6200
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B48-IV-2-BL
IV
B48
65
10.5
M 10
M 10
65
148
65
70
17
32.5
blank
GN 911-M10-55
0.5850
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B48-IV-2-SW
IV
B48
65
10.5
M 10
M 10
65
148
65
70
17
32.5
black
GN 911-M10-55
0.5850
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B50-IV-2-BL
IV
B50
65
10.5
M 10
M 10
65
148
65
70
17
32.5
blank
GN 911-M10-55
0.5650
76090000
YES
Laschen-Klemmverbinder GN...
GN278-B50-IV-2-SW
IV
B50
65
10.5
M 10
M 10
65
148
65
70
17
32.5
black
GN 911-M10-55
0.5650
76090000
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성