目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
109 - Rack quality 9 helical toothing + induction hardening and milled surfaces
Zanatta Romeo Officine meccaniche
Standard racks
Helical toothing
Quality 8 helical
Powered by
CAD模型選擇
{zanatta/standard/denti_elicoidali/qualita9eli/eli_q9_nofori_ti.prj},{NB=CRAT 109 049 200},{CODICE=109 049 200},{MAT=CRAT},{MODULO=5},{L=2000.00},{L1=17.4},{Z=120},{B=49},{H=49},{HO=44},{PE=0.150},{W=33.85},{TXT=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 109 024 050
109 024 050
2
500.00
8.5
75
24
24
22
0.150
2.10
CRAT 109 024 100
109 024 100
2
1000.00
8.5
150
24
24
22
0.150
4.15
CRAT 109 024 200
109 024 200
2
2000.00
8.5
300
24
24
22
0.150
8.30
CRAT 109 029 050
109 029 050
3
500.00
10.3
50
29
29
26
0.150
3.00
CRAT 109 029 100
109 029 100
3
1000.00
10.3
100
29
29
26
0.150
5.95
CRAT 109 029 200
109 029 200
3
2000.00
10.3
200
29
29
26
0.150
11.85
CRAT 109 029 300
109 029 300
3
3000.00
10.3
300
29
29
26
0.185
17.80
CRAT 109 039 050
109 039 050
4
506.67
13.8
38
39
39
35
0.150
5.45
CRAT 109 039 100
109 039 100
4
1000.00
13.8
75
39
39
35
0.150
10.75
CRAT 109 039 200
109 039 200
4
2000.00
13.8
150
39
39
35
0.150
21.45
CRAT 109 039 300
109 039 300
4
3000.00
13.8
225
39
39
35
0.185
32.15
CRAT 109 049 100
109 049 100
5
1000.00
17.4
60
49
49
44
0.150
16.95
CRAT 109 049 200
109 049 200
5
2000.00
17.4
120
49
49
44
0.150
33.85
CRAT 109 049 300
109 049 300
5
3000.00
17.4
180
49
49
44
0.185
50.80
CRAT 109 059 100
109 059 100
6
1000.00
20.9
50
59
59
53
0.150
24.55
CRAT 109 059 200
109 059 200
6
2000.00
20.9
100
59
59
53
0.150
49.10
CRAT 109 059 300
109 059 300
6
3000.00
20.9
150
59
59
53
0.185
73.65
CRAT 109 078 100
109 078 100
8
960.00
27.7
36
78
78
70
0.150
41.15
CRAT 109 078 200
109 078 200
8
1920.00
27.7
72
78
78
70
0.150
82.30
CRAT 109 078 300
109 078 300
8
3000.00
27.7
112
78
78
70
0.185
128.60
CRAT 109 098 100
109 098 100
10
1000.00
34.8
30
98
98
88
0.150
67.70
CRAT 109 098 200
109 098 200
10
2000.00
34.8
60
98
98
88
0.150
135.40
CRAT 109 098 300
109 098 300
10
3000.00
34.8
90
98
98
88
0.185
203.10
CRAT 109 118 100
109 118 100
12
1000.00
41.9
25
118
118
106
0.150
98.20
CRAT 109 118 200
109 118 200
12
2000.00
41.9
50
118
118
106
0.150
196.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表