目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
108 - Rack quality 8 helical toothing and milled surfaces
Zanatta Romeo Officine meccaniche
Standard racks
Helical toothing
Quality 8 helical
Powered by
CAD模型選擇
{zanatta/standard/denti_elicoidali/qualita8eli/eli_q8_nofori.prj},{NB=CRAA 108 039 100},{CODICE=108 039 100},{MAT=CRAA},{MODULO=4.0},{L=1000.00},{L1=13.8},{Z=75},{B=39},{H=39},{HO=35.0},{PE=0.060},{W=10.75},{TXT=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAA 108 024 050
108 024 050
2.0
500.00
8.5
75
24
24
22.0
0.060
2.10
CRAA 108 024 100
108 024 100
2.0
1000.00
8.5
150
24
24
22.0
0.060
4.15
CRAA 108 024 200
108 024 200
2.0
2000.00
8.5
300
24
24
22.0
0.078
8.30
CRAA 108 024 300
108 024 300
2.0
3000.00
8.5
450
24
24
22.0
0.230
12.45
CRAA 108 024 051
108 024 051
2.5
500.00
8.5
60
24
24
21.5
0.060
2.05
CRAA 108 024 101
108 024 101
2.5
1000.00
8.5
120
24
24
21.5
0.060
4.10
CRAA 108 024 201
108 024 201
2.5
2000.00
8.5
240
24
24
21.5
0.078
8.15
CRAA 108 024 301
108 024 301
2.5
3000.00
8.5
360
24
24
21.5
0.230
12.20
CRAA 108 029 050
108 029 050
3.0
500.00
10.3
50
29
29
26.0
0.060
3.00
CRAA 108 029 100
108 029 100
3.0
1000.00
10.3
100
29
29
26.0
0.060
5.95
CRAA 108 029 200
108 029 200
3.0
2000.00
10.3
200
29
29
26.0
0.078
11.85
CRAA 108 029 300
108 029 300
3.0
3000.00
10.3
300
29
29
26.0
0.230
17.80
CRAA 108 039 050
108 039 050
4.0
506.67
13.8
38
39
39
35.0
0.060
5.45
CRAA 108 039 100
108 039 100
4.0
1000.00
13.8
75
39
39
35.0
0.060
10.75
CRAA 108 039 200
108 039 200
4.0
2000.00
13.8
150
39
39
35.0
0.078
21.45
CRAA 108 039 300
108 039 300
4.0
3000.00
13.8
225
39
39
35.0
0.230
32.15
CRAA 108 049 100
108 049 100
5.0
1000.00
17.4
60
49
49
44.0
0.060
16.95
CRAA 108 049 200
108 049 200
5.0
2000.00
17.4
120
49
49
44.0
0.078
33.85
CRAA 108 049 300
108 049 300
5.0
3000.00
17.4
180
49
49
44.0
0.230
50.80
CRAA 108 059 100
108 059 100
6.0
1000.00
20.9
50
59
59
53.0
0.060
24.55
CRAA 108 059 200
108 059 200
6.0
2000.00
20.9
100
59
59
53.0
0.078
49.10
CRAA 108 059 300
108 059 300
6.0
3000.00
20.9
150
59
59
53.0
0.230
73.65
CRAA 108 078 100
108 078 100
8.0
960.00
27.7
36
78
78
70.0
0.060
41.15
CRAA 108 078 200
108 078 200
8.0
1920.00
27.7
72
78
78
70.0
0.078
82.30
CRAA 108 078 300
108 078 300
8.0
3000.00
27.7
112
78
78
70.0
0.230
128.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表