LRM-M - Linear-Rotary Bearings - 16mm to 50mm Pre-Loaded - General Purpose Bearing
WMBerg
METRIC
Linear Components
Linear Components
Powered by
CAD模型選擇
{wmberg/m2001/m_linear_components/linear_components/me21.prj},{NB=LRM-32M-3 (0)},{PN=LRM-32M-3},{DES=Linear-Rotary Bearing},{CN=Master Inch/Metric Catalog},{CP=ME25},{B=32.00},{OD=46.013},{HD=45.995 +0.018},{E=36.0},{L=90.00},{TR=75},{T=0},{RL=445},{SSN=LMS-32M-300},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B
Shaft Diameter
[mm]
OD
Outside Diameter
[mm]
HD
Housing Diameter for Proper Fit
[mm]
E
Length
[mm]
L
Overall Length L(-0.13)
[mm]
TR
Max. Linear Travel
[mm]
RL
Rated Load
[kg]
SSN
Shaft Stock Number
ⁿ/ₐ
LRM-16M-1 (0)
LRM-16M-1
Linear-Rotary Bearing
Master Inch/Metric Catalo...
16.00
28.007
27.995 +0.012
16.0
45.00
25
137
LMS-16M-300
LRM-16M-2 (0)
LRM-16M-2
Linear-Rotary Bearing
Master Inch/Metric Catalo...
16.00
28.007
27.995 +0.012
16.0
55.00
50
137
LMS-16M-300
LRM-20M-1 (0)
LRM-20M-1
Linear-Rotary Bearing
Master Inch/Metric Catalo...
20.00
32.010
31.995 +0.015
21.0
50.00
25
195
LMS-20M-300
LRM-20M-2 (0)
LRM-20M-2
Linear-Rotary Bearing
Master Inch/Metric Catalo...
20.00
32.010
31.995 +0.015
21.0
60.00
50
195
LMS-20M-300
LRM-25M-1 (0)
LRM-25M-1
Linear-Rotary Bearing
Master Inch/Metric Catalo...
25.00
39.013
38.995 +0.018
25.0
55.00
25
243
LMS-25M-300
LRM-25M-2 (0)
LRM-25M-2
Linear-Rotary Bearing
Master Inch/Metric Catalo...
25.00
39.013
38.995 +0.018
25.0
65.00
50
243
LMS-25M-300
LRM-25M-3 (0)
LRM-25M-3
Linear-Rotary Bearing
Master Inch/Metric Catalo...
25.00
39.013
38.995 +0.018
25.0
80.00
75
243
LMS-25M-300
LRM-25M-4 (0)
LRM-25M-4
Linear-Rotary Bearing
Master Inch/Metric Catalo...
25.00
39.013
38.995 +0.018
25.0
95.00
100
243
LMS-25M-300
LRM-32M-1 (0)
LRM-32M-1
Linear-Rotary Bearing
Master Inch/Metric Catalo...
32.00
46.013
45.995 +0.018
36.0
65.00
25
445
LMS-32M-300
LRM-32M-2 (0)
LRM-32M-2
Linear-Rotary Bearing
Master Inch/Metric Catalo...
32.00
46.013
45.995 +0.018
36.0
75.00
50
445
LMS-32M-300
LRM-32M-3 (0)
LRM-32M-3
Linear-Rotary Bearing
Master Inch/Metric Catalo...
32.00
46.013
45.995 +0.018
36.0
90.00
75
445
LMS-32M-300
LRM-32M-4 (0)
LRM-32M-4
Linear-Rotary Bearing
Master Inch/Metric Catalo...
32.00
46.013
45.995 +0.018
36.0
105.00
100
445
LMS-32M-300
LRM-32M-5 (0)
LRM-32M-5
Linear-Rotary Bearing
Master Inch/Metric Catalo...
32.00
46.013
45.995 +0.018
36.0
125.00
150
445
LMS-32M-300
LRM-40M-1 (0)
LRM-40M-1
Linear-Rotary Bearing
Master Inch/Metric Catalo...
40.00
55.013
54.995 +0.018
43.0
70.00
25
548
LMS-40M-300
LRM-40M-2 (0)
LRM-40M-2
Linear-Rotary Bearing
Master Inch/Metric Catalo...
40.00
55.013
54.995 +0.018
43.0
85.00
50
548
LMS-40M-300
LRM-40M-3 (0)
LRM-40M-3
Linear-Rotary Bearing
Master Inch/Metric Catalo...
40.00
55.013
54.995 +0.018
43.0
95.00
75
548
LMS-40M-300
LRM-40M-4 (0)
LRM-40M-4
Linear-Rotary Bearing
Master Inch/Metric Catalo...
40.00
55.013
54.995 +0.018
43.0
110.00
100
548
LMS-40M-300
LRM-40M-5 (0)
LRM-40M-5
Linear-Rotary Bearing
Master Inch/Metric Catalo...
40.00
55.013
54.995 +0.018
43.0
135.00
150
548
LMS-40M-300
LRM-50M-1 (0)
LRM-50M-1
Linear-Rotary Bearing
Master Inch/Metric Catalo...
50.00
70.013
69.995 +0.018
58.5
85.00
25
952
LMS-50M-300
LRM-50M-2 (0)
LRM-50M-2
Linear-Rotary Bearing
Master Inch/Metric Catalo...
50.00
70.013
69.995 +0.018
58.5
100.00
50
952
LMS-50M-300
LRM-50M-3 (0)
LRM-50M-3
Linear-Rotary Bearing
Master Inch/Metric Catalo...
50.00
70.013
69.995 +0.018
58.5
110.00
75
952
LMS-50M-300
LRM-50M-4 (0)
LRM-50M-4
Linear-Rotary Bearing
Master Inch/Metric Catalo...
50.00
70.013
69.995 +0.018
58.5
125.00
100
952
LMS-50M-300
LRM-50M-5 (0)
LRM-50M-5
Linear-Rotary Bearing
Master Inch/Metric Catalo...
50.00
70.013
69.995 +0.018
58.5
150.00
150
952
LMS-50M-300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表