您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WFB95 - Precision Worm Gears - 0.5 Module - Single, Double and Four Thread - Right Hand - 5mm Face - Quality Class DIN 7/AGMA 10 - Brass
WMBerg
METRIC
Gears
Precision Worm Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/precision_worm_gears/b120m.prj},{NB=WFB95-D60(High)},{PN=WFB95-D60},{LOD=High},{LOD2='High'},{DES=PIN HUB WORM GEAR},{CN=Master Inch/Metric Catalog},{CP=MB25},{MAT=Brass},{QC=DIN 7/AGMA 10},{MW=Double},{MOD=0.5},{B=8},{N=60},{PD=30.0},{CPIT=3.142},{LA=6° 20'},{PA=20},{H=12.0},{PDW=11.1125},{FT=5},{OL=12.0},{OD=31.00},{F1=5.0000},{PSTOL=0.0100},{MM=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MW
Mating Worm
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
B
Bore
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
CPIT
Circular Pitch
[mm]
LA
Helix Angle
[°]
PA
Pressure Angle
[°]
WFB95-S30(High)
WFB95-S30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
30
15.0
1.571
3° 10'
14-1/2
WFB95-S40(High)
WFB95-S40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
40
20.0
1.571
3° 10'
14-1/2
WFB95-S50(High)
WFB95-S50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
50
25.0
1.571
3° 10'
14-1/2
WFB95-S60(High)
WFB95-S60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
60
30.0
1.571
3° 10'
14-1/2
WFB95-S70(High)
WFB95-S70
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
70
35.0
1.571
3° 10'
14-1/2
WFB95-S80(High)
WFB95-S80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
80
40.0
1.571
3° 10'
14-1/2
WFB95-S90(High)
WFB95-S90
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
90
45.0
1.571
3° 10'
14-1/2
WFB95-S100(High)
WFB95-S100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
100
50.0
1.571
3° 10'
14-1/2
WFB95-S120(High)
WFB95-S120
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Single
0.5
8
120
60.0
1.571
3° 10'
14-1/2
WFB95-D30(High)
WFB95-D30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
30
15.0
3.142
6° 20'
20
WFB95-D40(High)
WFB95-D40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
40
20.0
3.142
6° 20'
20
WFB95-D50(High)
WFB95-D50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
50
25.0
3.142
6° 20'
20
WFB95-D60(High)
WFB95-D60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
60
30.0
3.142
6° 20'
20
WFB95-D70(High)
WFB95-D70
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
70
35.0
3.142
6° 20'
20
WFB95-D80(High)
WFB95-D80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
80
40.0
3.142
6° 20'
20
WFB95-D90(High)
WFB95-D90
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
90
45.0
3.142
6° 20'
20
WFB95-D100(High)
WFB95-D100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
100
50.0
3.142
6° 20'
20
WFB95-D120(High)
WFB95-D120
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Double
0.5
8
120
60.0
3.142
6° 20'
20
WFB95-F30(High)
WFB95-F30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Four
0.5
8
30
15.0
6.283
12° 31'
25
WFB95-F40(High)
WFB95-F40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Four
0.5
8
40
20.0
6.283
12° 31'
25
WFB95-F50(High)
WFB95-F50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Four
0.5
8
50
25.0
6.283
12° 31'
25
WFB95-F60(High)
WFB95-F60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Four
0.5
8
60
30.0
6.283
12° 31'
25
WFB95-F70(High)
WFB95-F70
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Four
0.5
8
70
35.0
6.283
12° 31'
25
WFB95-F80(High)
WFB95-F80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Four
0.5
8
80
40.0
6.283
12° 31'
25
WFB95-F90(High)
WFB95-F90
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
Four
0.5
8
90
45.0
6.283
12° 31'
25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表