CJS50 & CJA50 - Precision Spur Gears - 0.25 Module 3mm Bore 3mm Face Clamp Hub Style - 20° Pressure Angle
WMBerg
METRIC
Gears
Clamp and Hub Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/clamp_and_hub_gears/mb59.prj},{NB=CJS50-180 High},{PN=CJS50-180},{LOD=High},{DES=CLAMP HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B59},{MAT=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.25},{PA=20},{N=180},{LOD2='High','Low'},{PD=45.00},{OD=45.50},{HD=4.6},{B=3},{FW=3},{FW1=3.0000},{HS=clamp hub},{PSTOL=0.0100},{B1=7.0000},{B2=6.0000},{B3=4.6000},{H=10.0000},{MM=0.350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
HD
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
CJS50-26 High
CJS50-26
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
26
6.50
7.00
4.6
3
3
clamp hub
CJS50-28 High
CJS50-28
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
28
7.00
7.50
4.6
3
3
clamp hub
CJS50-30 High
CJS50-30
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
30
7.50
8.00
4.6
3
3
clamp hub
CJS50-32 High
CJS50-32
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
32
8.00
8.50
4.6
3
3
clamp hub
CJS50-33 High
CJS50-33
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
33
8.25
8.75
4.6
3
3
clamp hub
CJS50-34 High
CJS50-34
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
34
8.50
9.00
4.6
3
3
clamp hub
CJS50-35 High
CJS50-35
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
35
8.75
9.25
4.6
3
3
clamp hub
CJS50-36 High
CJS50-36
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
36
9.00
9.50
4.6
3
3
clamp hub
CJS50-38 High
CJS50-38
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
38
9.50
10.00
4.6
3
3
clamp hub
CJS50-40 High
CJS50-40
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
40
10.00
10.50
4.6
3
3
clamp hub
CJS50-42 High
CJS50-42
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
42
10.50
11.00
4.6
3
3
clamp hub
CJS50-44 High
CJS50-44
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
44
11.00
11.50
4.6
3
3
clamp hub
CJS50-48 High
CJS50-48
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
48
12.00
12.50
4.6
3
3
clamp hub
CJS50-50 High
CJS50-50
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
50
12.50
13.00
4.6
3
3
clamp hub
CJS50-52 High
CJS50-52
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
52
13.00
13.50
4.6
3
3
clamp hub
CJS50-54 High
CJS50-54
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
54
13.50
14.00
4.6
3
3
clamp hub
CJS50-56 High
CJS50-56
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
56
14.00
14.50
4.6
3
3
clamp hub
CJS50-58 High
CJS50-58
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
58
14.50
15.00
4.6
3
3
clamp hub
CJS50-60 High
CJS50-60
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
60
15.00
15.50
4.6
3
3
clamp hub
CJS50-64 High
CJS50-64
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
64
16.00
16.50
4.6
3
3
clamp hub
CJS50-70 High
CJS50-70
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
70
17.50
18.00
4.6
3
3
clamp hub
CJS50-72 High
CJS50-72
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
72
18.00
18.50
4.6
3
3
clamp hub
CJS50-76 High
CJS50-76
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
76
19.00
19.50
4.6
3
3
clamp hub
CJS50-78 High
CJS50-78
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
78
19.50
20.00
4.6
3
3
clamp hub
CJS50-80 High
CJS50-80
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.25
20
80
20.00
20.50
4.6
3
3
clamp hub
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表