您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CES64 - Precision Spur Gears - 0.6 Module 8mm Bore 3mm Face Clamp Hub Style - 20° Pressure Angle Stainless Steel 1.4305 DIN7 AGMA 10
WMBerg
METRIC
Gears
Clamp and Hub Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/clamp_and_hub_gears/mb52.prj},{NB=CES52-170 High},{PN=CES52-170},{LOD=High},{DES=CLAMP HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B52},{MAT=Stainless Steel DIN 1.4305},{QC=DIN7 AGMA 10},{MOD=0.6},{PA=20},{N=170},{LOD2='High','Low'},{PD=102.00},{OD=103.20},{HD=6.6},{B=5},{FW=3},{FW1=3.0000},{HS=clamp hub},{PSTOL=0.0100},{B1=9.0000},{B2=6.0000},{B3=6.6000},{H=10.0000},{MM=0.840}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
HD
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
CES52-20 High
CES52-20
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
20
12.00
13.20
6.6
5
3
clamp hub
CES52-24 High
CES52-24
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
24
14.40
15.60
6.6
5
3
clamp hub
CES52-28 High
CES52-28
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
28
16.80
18.00
6.6
5
3
clamp hub
CES52-30 High
CES52-30
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
30
18.00
19.20
6.6
5
3
clamp hub
CES52-32 High
CES52-32
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
32
19.20
20.40
6.6
5
3
clamp hub
CES52-40 High
CES52-40
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
40
24.00
25.20
6.6
5
3
clamp hub
CES52-46 High
CES52-46
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
46
27.60
28.80
6.6
5
3
clamp hub
CES52-48 High
CES52-48
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
48
28.80
30.00
6.6
5
3
clamp hub
CES52-56 High
CES52-56
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
56
33.60
34.80
6.6
5
3
clamp hub
CES52-60 High
CES52-60
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
60
36.00
37.20
6.6
5
3
clamp hub
CES52-66 High
CES52-66
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
66
39.60
40.80
6.6
5
3
clamp hub
CES52-70 High
CES52-70
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
70
42.00
43.20
6.6
5
3
clamp hub
CES52-72 High
CES52-72
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
72
43.20
44.40
6.6
5
3
clamp hub
CES52-84 High
CES52-84
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
84
50.40
51.60
6.6
5
3
clamp hub
CES52-90 High
CES52-90
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
90
54.00
55.20
6.6
5
3
clamp hub
CES52-96 High
CES52-96
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
96
57.60
58.80
6.6
5
3
clamp hub
CES52-100 High
CES52-100
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
100
60.00
61.20
6.6
5
3
clamp hub
CES52-102 High
CES52-102
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
102
61.20
62.40
6.6
5
3
clamp hub
CES52-105 High
CES52-105
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
105
63.00
64.20
6.6
5
3
clamp hub
CES52-108 High
CES52-108
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
108
64.80
66.00
6.6
5
3
clamp hub
CES52-110 High
CES52-110
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
110
66.00
67.20
6.6
5
3
clamp hub
CES52-114 High
CES52-114
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
114
68.40
69.60
6.6
5
3
clamp hub
CES52-120 High
CES52-120
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
120
72.00
73.20
6.6
5
3
clamp hub
CES52-126 High
CES52-126
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
126
75.60
76.80
6.6
5
3
clamp hub
CES52-132 High
CES52-132
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN7 AGMA 10
0.6
20
132
79.20
80.40
6.6
5
3
clamp hub
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表