您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
B11M - ABEC 1 Ball Bearings - Plain 3mm to 10mm Bores - Stainless Steel DIN 1.3505
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi34.prj},{NB=B11M-6},{PN=B11M-6},{DES=ABEC 1 Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=I34},{MAT=Stainless Steel DIN 1.3505},{D=5.000},{OD=16.000},{W=5.00},{BT=Rubber Sealed & Lubricated with Grease},{DLR=1480},{SLR=746},{TYP=2.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Bore Diameter Ød
[mm]
OD
Outside Diameter ØD
[mm]
W
Overall Width
[mm]
BT
Shield & Lube Data
ⁿ/ₐ
DLR
Dynamic Load Capacity
[N]
SLR
Static Load Capacity
[N]
B11M-1
B11M-1
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
3.000
10.000
4.00
Unshieled Lubricated with...
382
216
B11M-2
B11M-2
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
3.000
10.000
4.00
Shielded
382
216
B11M-3
B11M-3
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
3.000
10.000
4.00
Rubber Sealed & Lubricate...
382
216
B11M-4
B11M-4
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
5.000
16.000
5.00
Unshieled Lubricated with...
1480
746
B11M-5
B11M-5
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
5.000
16.000
5.00
Shielded
1480
746
B11M-6
B11M-6
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
5.000
16.000
5.00
Rubber Sealed & Lubricate...
1480
746
B11M-7
B11M-7
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
6.000
19.000
6.00
Unshieled Lubricated with...
1890
991
B11M-8
B11M-8
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
6.000
19.000
6.00
Shielded
1890
991
B11M-9
B11M-9
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
6.000
19.000
6.00
Rubber Sealed & Lubricate...
1890
991
B11M-10
B11M-10
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
10.000
19.000
5.00
Unshieled Lubricated with...
1020
696
B11M-11
B11M-11
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
10.000
19.000
5.00
Shielded
1020
696
B11M-12
B11M-12
ABEC 1 Ball Bearing
Master Inch/Metric Catalo...
Stainless Steel DIN 1.350...
10.000
19.000
5.00
Rubber Sealed & Lubricate...
1020
696
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表