HX-M & WX-M - Gear Boxes Worm Wheel & Helical
WMBerg
METRIC
Assemblies
Gear Boxes
Powered by
CAD模型選擇
{wmberg/m2001/m_assemblies/gear_boxes/mc2.prj},{NB=WX48B43-12M},{PN=WX48B43-12M},{DES=Worm & Wheel},{BT=Ball Bearing Unit},{CN=Master Inch/Metric Catalog},{CP=C4},{A=4.00},{B=6.00},{R=90:1},{C=28.054},{D=80},{NDM=3.242},{KDM=4.000},{PSTOL=0.001},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Unit Type
ⁿ/ₐ
BT
Bearing Unit
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
A
Input Shaft Size ØA
[mm]
B
Output Shaft Size ØB
[mm]
R
Nominal Ratio
ⁿ/ₐ
C
Center Distance
[mm]
D
Height
[mm]
HX64B2-1M
HX64B2-1M
Helical
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
1:1
11.232
45
HX64B2-2M
HX64B2-2M
Helical
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
2:1
16.845
56
HX64B2-3M
HX64B2-3M
Helical
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
4:1
22.456
79
HX64B2-4M
HX64B2-4M
Helical
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
4:1
28.070
79
WX64B2-1M
WX64B2-1M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
15:1
18.263
59
WX64B2-2M
WX64B2-2M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
20:1
22.233
66
WX64B2-3M
WX64B2-3M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
25:1
26.200
75
WX64B2-4M
WX64B2-4M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
30:1
30.170
82
WX64B2-5M
WX64B2-5M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
30:1
18.263
59
WX64B2-6M
WX64B2-6M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
40:1
22.233
66
WX64B2-7M
WX64B2-7M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
50:1
26.200
75
WX64B2-8M
WX64B2-8M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
60:1
30.170
82
WX64B2-9M
WX64B2-9M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
60:1
18.263
59
WX64B2-10M
WX64B2-10M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
80:1
22.233
66
WX64B2-11M
WX64B2-11M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
100:1
26.200
75
WX64B2-12M
WX64B2-12M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
120:1
30.170
82
WX48B2-1M
WX48B2-1M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
12 5:1
17.470
59
WX48B2-2M
WX48B2-2M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
15:1
20.117
64
WX48B2-3M
WX48B2-3M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
20:1
25.408
75
WX48B2-4M
WX48B2-4M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
22.5:1
28.054
80
WX48B2-5M
WX48B2-5M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
25:1
17.470
59
WX48B2-6M
WX48B2-6M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
30:1
20.117
64
WX48B2-7M
WX48B2-7M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
40:1
25.408
75
WX48B2-8M
WX48B2-8M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
45:1
28.054
80
WX48B2-9M
WX48B2-9M
Worm & Wheel
Ball Bearing Unit
Master Inch/Metric Catalo...
3.00
3.00
50:1
17.470
59
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表