您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Min-E-Pitch® Drive Systems
WMBerg
INCH
Chain and Belt Drives
Powered by
CAD模型選擇
3CCF - Cable Chain - 4 mm (.1570 Circular Pitch) 1/20th of Pi
06.06.2023
3CC4M - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 1/4" Bore
14.08.2024
3MP14 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 1/8" Bore
14.08.2024
3MP21 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 3/16" Bore
14.08.2024
3MP28 & 3MP32 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 1/4" & 5/16...
14.08.2024
3MF5 & 3MF19 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 3/8" & 11/16...
06.06.2023
3MC20 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 1/4" Bore
06.06.2023
3DCF - Dual Chain - 4 mm (.1570 Circular Pitch)1/20th of Pi
06.06.2023
3CBF - Belts - 4 mm (.1570 Circular Pitch) 1/20th of Pi
06.06.2023
3MDP14 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 1/8" Bore
14.08.2024
3MDP21 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 3/16" Bore
14.08.2024
3MDP28 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 1/4" and 5/...
14.08.2024
3MDF5 & 3MDF19 - Double Belt Sprockets - 4 mm Pitch (.1570 Circular Pitch) ...
06.06.2023
3TDF - 3-D Belt - 4 mm Pitch (.1570 Circular Pitch) 1/20th of Pi
06.06.2023
3TDP14 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 1/8" Bore
14.08.2024
3TDP21 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 3/16" Bore
14.08.2024
3TDP28 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 1/4" and 5/16" B...
14.08.2024
3TF5 - 3-D Pulleys - 4 mm Pitch (.1570 Circular Pitch) - 3/8" and 11/16" Bo...
06.06.2023
3MTB28S, 3MTB32S & 3MTB42S - 3-D Pulleys - 4 mm (.1570 Circular Pitch) - Fo...
06.06.2023
3CRR - Support & Guide Rails - Aluminum #6063-T5 Blue Anodized
06.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.