CN1 & CN2 - Handwheels and Hand Cranks - Knurled 303 Stainless Steel
WMBerg
INCH
Breadboard Components
Hand Wheels
Powered by
CAD模型選擇
{wmberg/b2000/breadboard_components/hand_wheels/d27.prj},{NB=CN1-18},{PN=CN1-18},{DES=Knurled Handwheel},{CN=Master Inch/Metric Catalog},{CP=D27},{MAT=303 Stainless Steel},{A=0.4998},{D=4\"},{H=1\"},{T=3/8},{L=0.875},{C=0.250},{B=31/32},{HL=7/8},{WH=1.8438},{D1=4.0000},{H1=1.0000},{T1=0.3750},{B1=0.9688},{TYP=1},{A1=0.6880},{D1X=0.4375},{E1=0.0156},{F1=0.3125},{G1=0.5000},{NDM=0.2489},{KDM=0.2164},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Bore
[Inch]
D
Diameter
[Inch]
H
Hub Diameter
[Inch]
T
Width
[Inch]
L
Length
[Inch]
C
Dimension C
[Inch]
B
Dimension B
[Inch]
CN1-1
CN1-1
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
1"
5/16
3/16
0.375
0.090
3/4
CN1-2
CN1-2
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
1-1/2
5/16
3/16
0.375
0.090
3/4
CN1-3
CN1-3
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
2"
5/16
3/16
0.375
0.090
3/4
CN1-4
CN1-4
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
1"
3/8
3/16
0.406
0.110
3/4
CN1-5
CN1-5
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
1-1/2
3/8
3/16
0.406
0.110
3/4
CN1-6
CN1-6
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
2"
3/8
3/16
0.406
0.110
3/4
CN1-7
CN1-7
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498
1"
1/2
3/16
0.437
0.120
3/4
CN1-8
CN1-8
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498
1-1/2
1/2
3/16
0.437
0.120
3/4
CN1-9
CN1-9
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498
2"
1/2
3/16
0.437
0.120
3/4
CN1-10
CN1-10
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
1"
1/2
3/16
0.437
0.120
3/4
CN1-11
CN1-11
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
1-1/2
1/2
3/16
0.437
0.120
3/4
CN1-12
CN1-12
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
2"
1/2
3/16
0.437
0.120
3/4
CN1-13
CN1-13
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2"
3/4
3/8
0.875
0.250
31/32
CN1-14
CN1-14
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
2-1/2
3/4
3/8
0.875
0.250
31/32
CN1-15
CN1-15
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3"
3/4
3/8
0.875
0.250
31/32
CN1-16
CN1-16
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
2-1/2
1"
3/8
0.875
0.250
31/32
CN1-17
CN1-17
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
3"
1"
3/8
0.875
0.250
31/32
CN1-18
CN1-18
Knurled Handwheel
Master Inch/Metric Catalo...
303 Stainless Steel
0.4998
4"
1"
3/8
0.875
0.250
31/32
CN2-1
CN2-1
Knurled Hand Crank
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
1"
5/16
3/16
0.375
0.090
3/4
CN2-2
CN2-2
Knurled Hand Crank
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
1-1/2
5/16
3/16
0.375
0.090
3/4
CN2-3
CN2-3
Knurled Hand Crank
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
2"
5/16
3/16
0.375
0.090
3/4
CN2-4
CN2-4
Knurled Hand Crank
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
1"
3/8
3/16
0.406
0.110
3/4
CN2-5
CN2-5
Knurled Hand Crank
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
1-1/2
3/8
3/16
0.406
0.110
3/4
CN2-6
CN2-6
Knurled Hand Crank
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
2"
3/8
3/16
0.406
0.110
3/4
CN2-7
CN2-7
Knurled Hand Crank
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498
1"
1/2
3/16
0.437
0.120
3/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表