B19 & B20 - Thermoplastic Bearing
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j46.prj},{NB=B19-20},{PN=B19-20},{DES=Thermoplastic Bearing},{CN=Master Inch/Metric Catalog},{CP=J46},{MAT=Thermoplastic},{BS=Sleeve Style},{D=1/2},{D1=0.5000},{OD=19/32},{OD1=0.5938},{B=1},{B1=1.0000},{C=MIN},{E=MIN},{IDMAX=0.5030},{IDMIN=0.5003},{HBMAX=0.5941},{HBMIN=0.5934},{SSMAX=0.4990},{SSMIN=0.4980},{Z=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BS
Bearing Style
ⁿ/ₐ
D
Bore Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bearing Length
[Inch]
C
Flanged Diameter
[Inch]
E
Flanged Thickness E (+.0000/-.0055)
[Inch]
IDMAX
Max. Inside Diameter After Press Fit
[Inch]
IDMIN
Min. Inside Diameter After Press Fit
[Inch]
HBMAX
Max. Housing Bore
[Inch]
HBMIN
Min. Housing Bore
[Inch]
SSMAX
Max. Shaft Size
[Inch]
SSMIN
Min. Shaft Size
[Inch]
B19-1
B19-1
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/8
3/16
3/16
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
B19-2
B19-2
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/8
3/16
3/8
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
B19-3
B19-3
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/16
1/4
1/4
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
B19-4
B19-4
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/16
1/4
3/8
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
B19-5
B19-5
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/16
1/4
1/2
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
B19-6
B19-6
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/4
5/16
1/4
0.2521
0.2498
0.3128
0.3122
0.2490
0.2481
B19-7
B19-7
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/4
5/16
3/8
0.2521
0.2498
0.3128
0.3122
0.2490
0.2481
B19-8
B19-8
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/4
5/16
1/2
0.2521
0.2498
0.3128
0.3122
0.2490
0.2481
B19-9
B19-9
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
5/16
3/8
1/4
0.3148
0.3125
0.3753
0.3747
0.3115
0.3106
B19-10
B19-10
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
5/16
3/8
3/8
0.3148
0.3125
0.3753
0.3747
0.3115
0.3106
B19-11
B19-11
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
5/16
3/8
1/2
0.3148
0.3125
0.3753
0.3747
0.3115
0.3106
B19-12
B19-12
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/8
15/32
1/4
0.3773
0.3750
0.4691
0.4684
0.3740
0.3731
B19-13
B19-13
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/8
15/32
3/8
0.3773
0.3750
0.4691
0.4684
0.3740
0.3731
B19-14
B19-14
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/8
15/32
1/2
0.3773
0.3750
0.4691
0.4684
0.3740
0.3731
B19-15
B19-15
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
3/8
15/32
3/4
0.3773
0.3750
0.4691
0.4684
0.3740
0.3731
B19-16
B19-16
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
7/16
17/32
1/2
0.4406
0.4379
0.5316
0.5309
0.4365
0.4355
B19-17
B19-17
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
3/8
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B19-18
B19-18
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
1/2
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B19-19
B19-19
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
3/4
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B19-20
B19-20
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Sleeve Style
1/2
19/32
1
0.5030
0.5003
0.5941
0.5934
0.4990
0.4980
B20-1
B20-1
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Flanged Style
1/8
3/16
3/16
0.312
0.032
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
B20-2
B20-2
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Flanged Style
1/8
3/16
3/8
0.312
0.032
0.1269
0.1251
0.1878
0.1873
0.1243
0.1236
B20-3
B20-3
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Flanged Style
3/16
1/4
1/4
0.375
0.032
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
B20-4
B20-4
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Flanged Style
3/16
1/4
3/8
0.375
0.032
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
B20-5
B20-5
Thermoplastic Bearing
Master Inch/Metric Catalo...
Thermoplastic
Flanged Style
3/16
1/4
1/2
0.375
0.032
0.1892
0.1873
0.2503
0.2497
0.1865
0.1858
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B17 & B18 - Thermoplastic Bearing
WMBerg
06.06.2023
DU14 - Bearings - For 1/8" to 1" Shafts Dry Unlubricated Du* Series - Steel...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表