HSHSDIN912V2A - HEX SOCKET HEAD SCREW DIN 912 V2A
WITTE
ALUFIX CLASSIC
CONNECTORS
Bolt connections
Powered by
CAD模型選擇
{witte/alufix_classic/connectors/bolt_connections/hex_socket_srew_din912_v2a.prj},{NB=10524},{IDNR=10524},{AF=25.000},{A=30},{B=M6},{WEIGHT=0.008},{INFO=Witte Katalog},{K=6.000},{SW=5.000},{DK=10.000},{M=6.000},{L=30.000},{CHEMSYMBOLS=X8CrNiS18-9},{MATERIAL=1.4305},{ARTICLE=WITTE-HEX SOCKET HEAD SCREW DIN 912 V2A},{SURFACE=KA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
AF
system
[mm]
A
[mm]
B
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
ARTICLE
ⁿ/ₐ
SURFACE
ⁿ/ₐ
10706
10706
16.000
20
M3
0.001
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10707
10707
16.000
20
M4
0.002
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10526
10526
25.000
30
M4
0.005
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10525
10525
25.000
30
M5
0.005
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10524
10524
25.000
30
M6
0.008
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10475
10475
40.000
50
M6
0.012
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10476
10476
40.000
50
M8
0.024
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10477
10477
40.000
50
M10
0.038
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10478
10478
40.000
50
M12
0.053
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
10867
10867
50.000
70
M12
0.072
X8CrNiS18-9
1.4305
WITTE-HEX SOCKET HEAD SCR...
KA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表