目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 11 Duplex series GL (European type)
Wippermann
Roller chains type series GL (straight plates)
Duplex roller chains type series GL (European type)
Connecting link No. 11
Powered by
CAD模型選擇
{wippermann/rollenketten_gerade_laschen/zweifach_rollenketten_gl_eu/verbindungsglied_nr_11/verbindungsglied_nr_11_zweifach_gl_eu.prj},{NB=1502 513G 1200},{P=19.050},{E=19.46},{B3=15.75},{D2=5.72},{G=15.5},{L2=42.2},{K=4.6},{SA=1.80},{DF=0.7},{SZ=1.8},{HF=12.4},{CNSORDERNOS=1502 513G 1200},{CNSORDERNOSR=1502 513G 1201},{CNSORDERNOB=1502 513G 120Ma},{CNSORDERNOBK=1502 513G KS0D},{CNSORDERNOTHT=1502 513G 120Mb},{CNSORDERNOTK=1502 513G KS0Da},{CNSORDERNOM=1502 513G 120M},{CNSORDERNOMR=1502 513G 1201a},{INFO=PDF Katalog},{AUSVIS=Standardkette},{WIP=Nr. 11 - 513 GL-2},{WIPS=Nr. 11 - 513 GL-2},{WIPSR=Nr. 11 - D 513 RFGL},{WIPB=Nr. 11 - 12 B-2 BI GL},{WIPBK=Nr. 11 - 12 B-2 BI KS GL},{WIPTHT=Nr. 11 - 12 B-2 TR HT GL},{WIPTK=Nr. 11 - 12 B-2 TR KS GL},{WIPMR=Nr. 11 - D 513 RF MA GL},{WIPM=Nr. 11 - 513 GL-2 MA},{ISO=12 B-2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L2
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
NORM
According to Standard
ⁿ/ₐ
1502 0455 120M
1502 0455 120M
Marathon
Nr. 11 - 06 B-2 MA
06 B-2
9.525
10.24
8.66
3.28
8.2
23.8
3.3
23-17-04-04
73151900
ISO 606
1502 0455 1200
1502 0455 1200
Standard chain
Nr. 11 - D 455
06 B-2
9.525
10.24
8.66
3.28
8.2
23.8
3.3
23-17-04-03
73151900
-
1502 0455 1201
1502 0455 1201
Standard chain stainless ...
Nr. 11 - D 455 RF
06 B-2
9.525
10.24
8.66
3.28
8.2
23.8
3.3
23-17-04-05
73151900
ISO 606
1502 462G 120Ma
1502 462G 120Ma
Biathlon
Nr. 11 - 08 B-2 BI GL
08 B-2
12.700
13.92
11.43
4.45
11.5
31.0
3.9
23-17-04-03
73151900
-
1502 462G KS0D
1502 462G KS0D
Biathlon KS
Nr. 11 - 08 B-2 BI KS GL
08 B-2
12.700
13.92
11.43
4.45
11.5
31.0
3.9
23-17-04-03
73151900
-
1502 462G 120M
1502 462G 120M
Marathon
Nr. 11 - 462 GL-2 MA
08 B-2
12.700
13.92
11.43
4.45
11.5
31.0
3.9
23-17-04-04
73151900
-
1502 462G 1201a
1502 462G 1201a
Marathon stainless steel
Nr. 11 - D 462 RF MA GL
08 B-2
12.700
13.92
11.43
4.45
11.5
31.0
3.9
23-17-04-05
73151900
-
1502 462G 1200
1502 462G 1200
Standard chain
Nr. 11 - 462 GL-2
08 B-2
12.700
13.92
11.43
4.45
11.5
31.0
3.9
23-17-04-03
73151900
-
1502 462G 1201
1502 462G 1201
Standard chain stainless ...
Nr. 11 - D 462 RFGL
08 B-2
12.700
13.92
11.43
4.45
11.5
31.0
3.9
23-17-04-05
73151900
-
1502 462G 120Mb
1502 462G 120Mb
Triathlon HT
Nr. 11 - 08 B-2 TR HT GL
08 B-2
12.700
13.92
11.43
4.45
11.5
31.0
3.9
23-17-04-04
73151900
-
1502 462G KS0Da
1502 462G KS0Da
Triathlon KS
Nr. 11 - 08 B-2 TR KS GL
08 B-2
12.700
13.92
11.43
4.45
11.5
31.0
3.9
23-17-04-04
73151900
-
1502 501G 120Ma
1502 501G 120Ma
Biathlon
Nr. 11 - 10 B-2 BI GL
10 B-2
15.875
16.59
13.41
5.08
14.2
36.2
4.1
23-17-04-03
73151900
-
1502 501G KS0D
1502 501G KS0D
Biathlon KS
Nr. 11 - 10 B-2 BI KS GL
10 B-2
15.875
16.59
13.41
5.08
14.2
36.2
4.1
23-17-04-03
73151900
-
1502 501G 120M
1502 501G 120M
Marathon
Nr. 11 - 501 GL-2 MA
10 B-2
15.875
16.59
13.41
5.08
14.2
36.2
4.1
23-17-04-04
73151900
-
1502 501G 1201a
1502 501G 1201a
Marathon stainless steel
Nr. 11 - D 501 RF MA GL
10 B-2
15.875
16.59
13.41
5.08
14.2
36.2
4.1
23-17-04-05
73151900
-
1502 501G 1200
1502 501G 1200
Standard chain
Nr. 11 - 501 GL-2
10 B-2
15.875
16.59
13.41
5.08
14.2
36.2
4.1
23-17-04-03
73151900
-
1502 501G 1201
1502 501G 1201
Standard chain stainless ...
Nr. 11 - D 501 RFGL
10 B-2
15.875
16.59
13.41
5.08
14.2
36.2
4.1
23-17-04-05
73151900
-
1502 501G 120Mb
1502 501G 120Mb
Triathlon HT
Nr. 11 - 10 B-2 TR HT GL
10 B-2
15.875
16.59
13.41
5.08
14.2
36.2
4.1
23-17-04-04
73151900
-
1502 501G KS0Da
1502 501G KS0Da
Triathlon KS
Nr. 11 - 10 B-2 TR KS GL
10 B-2
15.875
16.59
13.41
5.08
14.2
36.2
4.1
23-17-04-04
73151900
-
1502 513G 120Ma
1502 513G 120Ma
Biathlon
Nr. 11 - 12 B-2 BI GL
12 B-2
19.050
19.46
15.75
5.72
15.5
42.2
4.6
23-17-04-03
73151900
-
1502 513G KS0D
1502 513G KS0D
Biathlon KS
Nr. 11 - 12 B-2 BI KS GL
12 B-2
19.050
19.46
15.75
5.72
15.5
42.2
4.6
23-17-04-03
73151900
-
1502 513G 120M
1502 513G 120M
Marathon
Nr. 11 - 513 GL-2 MA
12 B-2
19.050
19.46
15.75
5.72
15.5
42.2
4.6
23-17-04-04
73151900
-
1502 513G 1201a
1502 513G 1201a
Marathon stainless steel
Nr. 11 - D 513 RF MA GL
12 B-2
19.050
19.46
15.75
5.72
15.5
42.2
4.6
23-17-04-05
73151900
-
1502 513G 1200
1502 513G 1200
Standard chain
Nr. 11 - 513 GL-2
12 B-2
19.050
19.46
15.75
5.72
15.5
42.2
4.6
23-17-04-03
73151900
-
1502 513G 1201
1502 513G 1201
Standard chain stainless ...
Nr. 11 - D 513 RFGL
12 B-2
19.050
19.46
15.75
5.72
15.5
42.2
4.6
23-17-04-05
73151900
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表