目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 288 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel, Type S, Stepless adjustment
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps
GN 288 Aluminum Swivel Clamp Connector Joints
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps/gn288/gn_288_s_k2_asmtab.prj},{NB=Gelenk-Klemmeverbinder GN 288-B42-B45-S-2-SW (0)},{PARTNUMBER=GN 288-B42-B45-S-2-SW},{D1=B42},{D11=42},{D2=B45},{ROT=0},{FORM=S},{KS=Klemmschrauben mit Innensechskant},{B=65},{D3=M10},{D4=M10},{NDM3=10},{KDM3=8.157},{NDM4=10},{KDM4=8.157},{K1=74.0},{K2=65},{L1=230},{L2=77.5},{L3=65},{M1=70},{M2=115},{D2X='B40','B42','B45','B48','B50'},{Z1=M10-50},{Z2=M10-55},{L4Z1=-},{L4Z2=78 | 92},{KLEMM1=GN 911-M10-55},{KLEMM2=GN 911-M10-63},{OBVIS=schwarz},{H=32.5},{VERS=2},{X=5},{PPATH=gn_288_s_k2/gn_288_s_k2_asmtpl.prj},{WEIGHT=1.4600},{CTN=76090000},{ROHS=YES},{INFOWINCO=Produktdetails},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
Swivel width
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M1
[mm]
M2
[mm]
Z1
Screw locations
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L4Z1
Clamping lever for Z1
[mm]
L4Z2
Clamping lever for Z2
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Connector Jo...
GN 288-B20-B20-S-2-BL
B20
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.4100
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B20-S-2-SW
B20
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.4100
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B25-S-2-BL
B20
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.3900
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B25-S-2-SW
B20
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.3900
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B30-S-2-BL
B20
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
blank
0.3800
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B20-B30-S-2-SW
B20
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
-
63 | 78
black
0.3800
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B20-S-2-BL
B25
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B20-S-2-SW
B25
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B25-S-2-BL
B25
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B25-S-2-SW
B25
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B30-S-2-BL
B25
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B25-B30-S-2-SW
B25
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3750
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B20-S-2-BL
B30
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B20-S-2-SW
B30
B20
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B25-S-2-BL
B30
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3400
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B25-S-2-SW
B30
B25
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3400
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B30-S-2-BL
B30
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
blank
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B30-B30-S-2-SW
B30
B30
40
42.5
40
147
52.0
40
43
72
M8-25
M8-30
63 | 78
63 | 78
black
0.3250
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B40-S-2-BL
B40
B40
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.4000
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B40-S-2-SW
B40
B40
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.4000
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B42-S-2-BL
B40
B42
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5100
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B42-S-2-SW
B40
B42
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.5100
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B45-S-2-BL
B40
B45
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B45-S-2-SW
B40
B45
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
black
1.5000
76090000
YES
Swivel Clamp Connector Jo...
GN 288-B40-B48-S-2-BL
B40
B48
65
74.0
65
230
77.5
65
70
115
M10-50
M10-55
-
78 | 92
blank
1.5000
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表