您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 808 - Universal joints with needle bearing, Type DW, double, with keyway
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joints
DIN 808
DIN 808 DW
DIN 808 DW K
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/universal_joints/din808/din808_dw/din808_dw_k/din_808_dw_ass.prj},{NB=Kreuzgelenke mit Nadellager DIN 808-36-K18-114-DW},{PARTNUMBER=DIN 808-36-K18-114-DW},{ITEMID=18KZB5},{PPATH=din_808_dw8.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{D1=36},{D2=K18},{S=18},{L2=114},{L3=37.0},{L4=40},{T=17},{R=6},{R2=7},{WEIGHT=0.5580},{CTN=8483105000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Diameter
[mm]
D2
Bore
ⁿ/ₐ
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
T
Deep
[min]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint with need...
DIN 808-22-K10-74-DW
22
K10
74
24.0
26
12
0.1410
8483105000
YES
Universal joint with need...
DIN 808-22-K12-88-DW
22
K12
88
31.0
26
18
0.1630
8483105000
YES
Universal joint with need...
DIN 808-25-K12-86-DW
25
K12
86
28.0
30
13
0.2120
8483105000
YES
Universal joint with need...
DIN 808-25-K16-104-DW
25
K16
104
37.0
30
21
0.2310
8483105000
YES
Universal joint with need...
DIN 808-28-K14-96-DW
28
K14
96
30.0
36
13
0.2800
8483105000
YES
Universal joint with need...
DIN 808-32-K16-105-DW
32
K16
105
34.0
37
16
0.4170
8483105000
YES
Universal joint with need...
DIN 808-32-K20-124-DW
32
K20
124
43.0
38
24
0.4530
8483105000
YES
Universal joint with need...
DIN 808-36-K18-114-DW
36
K18
114
37.0
40
17
0.5580
8483105000
YES
Universal joint with need...
DIN 808-42-K20-128-DW
42
K20
128
41.0
46
18
0.8890
8483105000
YES
Universal joint with need...
DIN 808-42-K25-156-DW
42
K25
156
54.0
48
31
1.0060
8483105000
YES
Universal joint with need...
DIN 808-45-K22-145-DW
45
K22
145
47.5
50
22
1.1170
8483105000
YES
Universal joint with need...
DIN 808-50-K25-163-DW
50
K25
163
54.0
55
26
1.5900
8483105000
YES
Universal joint with need...
DIN 808-50-K30-188-DW
50
K30
188
66.0
56
38
1.7140
8483105000
YES
Universal joint with need...
DIN 808-58-K30-190-DW
58
K30
190
61.0
68
29
2.5130
8483105000
YES
Universal joint with need...
DIN 808-58-K32-198-DW
58
K32
198
65.0
68
33
2.5410
8483105000
YES
Universal joint with need...
DIN 808-70-K35-212-DW
70
K35
212
70.0
72
35
2.0420
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表