目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
TA3-7 - Oil Plugs, Type A, Without dipstick
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
TA3-7
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/breather_filters_breather_valves/ta3_7/ta3_7_a.prj},{NB=Oil Plug TA3-7-41-G3/4-A},{PARTNUMBER=TA3-7-41-G3/4-A},{ITEMID=TA3-7-41-G3/4-A},{D1=41},{D2=G3/4},{NDM=26.441},{L1=12},{L2=20},{WEIGHT=0.0210},{CTN=90291000},{ROHS=},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil Plug TA3-7-41-G1/2-A
TA3-7-41-G1/2-A
41
G1/2
12
20
0.0200
90291000
Oil Plug TA3-7-41-G3/4-A
TA3-7-41-G3/4-A
41
G3/4
12
20
0.0210
90291000
Oil Plug TA3-7-51-G1-A
TA3-7-51-G1-A
51
G1
13
24
0.0390
90291000
Oil Plug TA3-7-61-G11/4-A
TA3-7-61-G11/4-A
61
G11/4
14
28
0.0600
90291000
Oil Plug TA3-7-71-G11/2-A
TA3-7-71-G11/2-A
71
G11/2
15
32
0.0700
90291000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表