目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 585 B - Shackles, cranked, Form B, Bolt with nut and split pin
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Shackles
GN 585
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/shackles/gn585/gn585_b.prj},{NB=Schaekel GN 585-11-B},{PARTNUMBER=GN 585-11-B},{ITEMID=585-11-B},{D1=11},{INZOLL=0.43750000},{B=18},{D2=14},{D3=0.50000000},{D4=28},{D5=27},{H=42},{NENN=1.5t [15.0 kN]},{RXX=2.875},{RX=12.125},{RY=2.000},{X=11.000},{Y=8.500},{Z=7.500},{Q=18.000},{QD=2.000},{CHAMPFER=0.500},{XY=7.000},{RCX=14.500},{RCY=35.500},{SMRAD=11.000},{SMANG=35.28130},{PLTART=21.34903},{BGANG=54.71874},{A0=64.000},{A5=54.500},{DD0=4.600},{DD1=6.350},{DEXTR=5.849},{DEXTR2=11.651},{R=2.500},{WIRERADIUS=1.251},{HOLE=3.500},{DIS=11.197},{ANGLE=22.268},{A1=6.500},{A2=8.500},{A3=9.000},{A4=19.000},{WEIGHT=0.22000},{CTN=7326908688},{ROHS=YES},{INFOWINCO=Produktdetails},{D3X=1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Nominal size
[mm]
INZOLL
in inch
[Inch]
B
+/- 1
[mm]
D2
+/- 0.5
[mm]
D3
UNC-thread
[Inch]
D4
[mm]
D5
[mm]
H
[mm]
NENN
Nominal load (WLL)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Shackle GN 585-6-B
GN 585-6-B
6
1/4
12
8
5/16
17
19
28
0.5t [5.0 kN]
0.06000
7326908688
YES
Shackle GN 585-8-B
GN 585-8-B
8
5/16
13
10
3/8
21
21
31
0.75t [7.5 kN]
0.11000
7326908688
YES
Shackle GN 585-10-B
GN 585-10-B
10
3/8
16
12
7/16
26
24
36
1t [10.0 kN]
0.15000
7326908688
YES
Shackle GN 585-11-B
GN 585-11-B
11
7/16
18
14
1/2
28
27
42
1.5t [15.0 kN]
0.22000
7326908688
YES
Shackle GN 585-13-B
GN 585-13-B
13
1/2
21
16
5/8
30
30
48
2t [20.0 kN]
0.36000
7326908688
YES
Shackle GN 585-16-B
GN 585-16-B
16
5/8
27
19
3/4
42
38
60
3.25t [32.5 kN]
0.62000
7326908688
YES
Shackle GN 585-19-B
GN 585-19-B
19
3/4
32
22
7/8
48
45
71
4.75t [47.5 kN]
1.14000
7326908688
YES
Shackle GN 585-22-B
GN 585-22-B
22
7/8
36
25
1
57
51
84
6.5t [65.0 kN]
1.60000
7326908688
YES
Shackle GN 585-25-B
GN 585-25-B
25
1
43
28
1 1/8
62
59
95
8.5t [85.0 kN]
2.40000
7326908688
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表