目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 4490 - Stainless Steel-Ball catches
JW Winco
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches with Indexing Function
GN 4490
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_3/latches_with_indexing_function/gn4490/gn4490_a4k_asmtab.prj},{NB=Edelstahl-Kugelschnaepper GN 4490-NIK-50-2-GS (0)},{PARTNUMBER=GN 4490-NIK-50-2-GS},{POS=0},{L1=50},{A1=20},{A2=10.5},{B1=12.0},{B2=10},{B3=6.5},{D=M4},{H=9.5},{L2=30.0},{M1=40},{M2=17},{S1=5},{S2=3.5},{N=</= 6},{KRAFT=70},{WEIGHT=0.0363},{CTN=83024900},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn4490_a4k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L1
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D
Thread
ⁿ/ₐ
H
[mm]
L2
[mm]
M1
[mm]
M2
[mm]
S1
[mm]
S2
[mm]
N
for nut width
ⁿ/ₐ
KRAFT
Holding force FH
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball catc...
GN 4490-NIK-38-1-GS
38
15
7.5
8.0
7
4.3
M3
7.5
21.0
30
12
4
2.5
</= 4,5
25
0.0149
83024900
YES
Stainless Steel-Ball catc...
GN 4490-NIK-38-2-GS
38
15
7.5
8.0
7
4.3
M3
7.5
21.0
30
12
4
2.5
</= 4,5
35
0.0147
83024900
YES
Stainless Steel-Ball catc...
GN 4490-NIK-50-1-GS
50
20
10.5
12.0
10
6.5
M4
9.5
30.0
40
17
5
3.5
</= 6
40
0.0361
83024900
YES
Stainless Steel-Ball catc...
GN 4490-NIK-50-2-GS
50
20
10.5
12.0
10
6.5
M4
9.5
30.0
40
17
5
3.5
</= 6
70
0.0363
83024900
YES
Stainless Steel-Ball catc...
GN 4490-NIK-68-1-GS
68
23
12.0
14.5
11
9.5
M4
11.0
32.5
55
20
5
3.5
</= 8
75
0.0638
83024900
YES
Stainless Steel-Ball catc...
GN 4490-NIK-68-2-GS
68
23
12.0
14.5
11
9.5
M4
11.0
32.5
55
20
5
3.5
</= 8
100
0.0639
83024900
YES
Stainless Steel-Ball catc...
GN 4490-NIK-80-1-GS
80
27
14.0
16.5
13
11.0
M5
13.0
40.0
65
25
6
4.0
</= 10
125
0.0988
83024900
YES
Stainless Steel-Ball catc...
GN 4490-NIK-80-2-GS
80
27
14.0
16.5
13
11.0
M5
13.0
40.0
65
25
6
4.0
</= 10
150
0.0996
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表