目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
ISO 7379 - Shoulder screws with collar
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
ISO 7379
ISO 7379
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/iso7379/iso7379/iso_7379.prj},{NB=Passschraube ISO 7379-10-M8-40},{PARTNUMBER=ISO 7379-10-M8-40},{ITEMID=ISO73790140},{D1=10},{D2=M8},{NDM=8.000},{L1=40},{L1X=16,20,25,30,35,40,45,50,55,60,65,70,80,90,100},{D3=16},{L2=13.0},{L3=7.0},{L3X=7.0},{SW=5.0},{R1=0.600},{D11=4.800},{R2=0.400},{L11=2.000},{SWT=4.200},{CHAM=0.800},{L22=4.40000},{D22=3.000},{R3=0.600},{R4=0.600},{MAT=Stahl},{WEIGHT=0.0380},{CTN=7318155090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
f9
[mm]
D2
Thread
ⁿ/ₐ
L1
+0.25
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-4
4
M3
4
7
7.0
3.0
2.0
0.0015
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-5
4
M3
5
7
7.0
3.0
2.0
0.0016
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-6
4
M3
6
7
7.0
3.0
2.0
0.0020
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-8
4
M3
8
7
7.0
3.0
2.0
0.0020
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-10
4
M3
10
7
7.0
3.0
2.0
0.0020
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-12
4
M3
12
7
7.0
3.0
2.0
0.0020
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-16
4
M3
16
7
7.0
3.0
2.0
0.0020
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-20
4
M3
20
7
7.0
3.0
2.0
0.0030
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-25
4
M3
25
7
7.0
3.0
2.0
0.0035
7318155090
YES
Shoulder screw ISO 7379-4...
ISO 7379-4-M3-30
4
M3
30
7
7.0
3.0
2.0
0.0040
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-5
5
M4
5
9
8.0
4.0
2.5
0.0029
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-6
5
M4
6
9
8.0
4.0
2.5
0.0032
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-8
5
M4
8
9
8.0
4.0
2.5
0.0034
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-10
5
M4
10
9
8.0
4.0
2.5
0.0040
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-12
5
M4
12
9
8.0
4.0
2.5
0.0040
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-16
5
M4
16
9
8.0
4.0
2.5
0.0040
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-20
5
M4
20
9
8.0
4.0
2.5
0.0053
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-25
5
M4
25
9
8.0
4.0
2.5
0.0069
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-30
5
M4
30
9
8.0
4.0
2.5
0.0070
7318155090
YES
Shoulder screw ISO 7379-5...
ISO 7379-5-M4-40
5
M4
40
9
8.0
4.0
2.5
0.0090
7318155090
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-10
6
M5
10
10
9.5
4.5
3.0
0.0058
7318155090
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-12
6
M5
12
10
9.5
4.5
3.0
0.0062
7318155090
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-16
6
M5
16
10
9.5
4.5
3.0
0.0070
7318155090
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-20
6
M5
20
10
9.5
4.5
3.0
0.0079
7318155090
YES
Shoulder screw ISO 7379-6...
ISO 7379-6-M5-25
6
M5
25
10
9.5
4.5
3.0
0.0085
7318155090
YES
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表