目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 111.2 - Retaining cables, Type D, without key ring and without tab
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Retaining Cables
GN 111.2 Retaining Cables, Stainless Steel AISI 304, with Mounting Tabs or Loops
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/retaining_cables/gn111_2_tabs_loops/gn111_2_d_asmtab.prj},{NB=Halteseil GN 111.2-200-D-BL},{PARTNUMBER=GN 111.2-200-D-BL},{L=200},{D3=1.5},{SBOS=1800},{PPATH=../gn111_2_d/gn111_2_d_asmtpl.prj},{FARBE=blank},{MAT=Edelstahl 1.4301 mit Kunststoff (PVC) ummantelt},{WEIGHT=0.0140},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails},{OB=BL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
SBOS
Static load without key ring
[N]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining cable GN 111.2-...
GN 111.2-150-D-TR
150
3.0
1800
Transparent
0.0039
7312106060
YES
Retaining cable GN 111.2-...
GN 111.2-150-D-SW
150
3.0
1800
Black
0.0039
7312106060
YES
Retaining cable GN 111.2-...
GN 111.2-150-D-BL
150
1.5
1800
Blank
0.0130
YES
Retaining cable GN 111.2-...
GN 111.2-200-D-TR
200
3.0
1800
Transparent
0.0048
7312106060
YES
Retaining cable GN 111.2-...
GN 111.2-200-D-SW
200
3.0
1800
Black
0.0048
7312106060
YES
Retaining cable GN 111.2-...
GN 111.2-200-D-BL
200
1.5
1800
Blank
0.0140
YES
Retaining cable GN 111.2-...
GN 111.2-320-D-TR
320
3.0
1800
Transparent
0.0070
7312106060
YES
Retaining cable GN 111.2-...
GN 111.2-320-D-SW
320
3.0
1800
Black
0.0070
7312106060
YES
Retaining cable GN 111.2-...
GN 111.2-320-D-BL
320
1.5
1800
Blank
0.0150
YES
Retaining cable GN 111.2-...
GN 111.2-500-D-TR
500
3.0
1800
Transparent
0.0105
7312106060
YES
Retaining cable GN 111.2-...
GN 111.2-500-D-SW
500
3.0
1800
Black
0.0105
7312106060
YES
Retaining cable GN 111.2-...
GN 111.2-500-D-BL
500
1.5
1800
Blank
0.0180
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表